Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The RL78/G23 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Configuration

  • RL78/G23 CPU board
  • Touch application board
    • Self-capacitance evaluation board built-in basics for capacitive touch: switches, slider and wheel

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy operation with intuitive interface
    • Easy to develop touch interfaces even for beginners with GUI
    • Automatically output adjusted source code
  • Compliant with IEC 61000-4-3 and IEC 61000-4-6 Level 3

Products in the Design

ISL9007
High Current LDO with Low IQ and High PSRR

Sample & Buy

Capacitive Touch Evaluation System for RL78/G23

RTK0EG0030S01001BJ

Active
1u | $152.94Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Capacitive Touch Proximity Touch Reference Design

Demonstrates touchless proximity detection using capacitive sensing. Enables evaluation of hygienic, contact-free user interface applications for consumer and home appliance designs.

Capacitive Touch Liquid Dispenser Reference Design

Demonstrates a touch‑free liquid dispenser using capacitive sensing for hygienic operation. Designed to evaluate low‑power control and reduced component designs.

Capacitive Touch Liquid Level Indicator Reference Design

Demonstrates liquid level measurement using capacitive touch sensing without mechanical parts. Designed to evaluate durable, low‑cost level detection solutions.

Videos & Training

Support

Support Communities

  1. RL78/G23 Capacitive Touch Low Power Support

    Hello,           We are working on a capacitive touch-based application and are looking to interface a capacitive touch sensor module with a BLE device (DA14531) or an MCU, and then transmit the                data via BLE. Does the RL78/G23 MCU support this application? Thanks and Regards,

    Nov 3, 2025
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.