Features
- Power input voltage range variable 3.8V to 18V
- PWM output voltage adjustable from 0.6V
- Up to 9A output load
- Prebias start-up, fixed 3ms soft-start
- Selectable fSW of 300kHz, 600kHz, and external synchronization up to 1MHz
- Peak current mode control
- DCM/CCM
- Thermally compensated current limit
- Internal/external compensation
- Open-drain PG window comparator
- Output overvoltage and thermal protection
- Input overvoltage protection
- Integrated boot diode with undervoltage detection
- Selectable OCP schemes
- Hiccup OCP
- Latch-off
- Compact size 3.5mmx3.5mm, 15 Ld TQFN
Description
The ISL85009 is a highly efficient, monolithic, synchronous buck regulator that can deliver 9A of continuous output current from a 3. 8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability. The ISL85009 integrates very low ON-resistance high-side and low-side FETs to maximize efficiency and minimize external component count. The minimum BOM and easy layout footprint are extremely friendly to space constraint systems. The operation frequency of this device can be set using the FREQ pin: 600kHz (FREQ = float) and 300kHz (FREQ = GND). The device can also be synchronized to an external clock up to 1MHz. Both high-side and low-side MOSFET current limit along with reverse current limit, fully protect the regulator in an overcurrent event. Selectable OCP schemes can fit various applications. Other protections, such as input/output overvoltage and over-temperature, are also integrated into the device which give required system level safety in the event of fault conditions. The ISL85009 is offered in a space saving 15 Ld 3. 5mmx3. 5mm Pb-free TQFN package with great thermal performance and 0. 8mm maximum height.
Parameters
| Attributes | Value |
|---|---|
| Topology [Rail 1] | Buck |
| Outputs (#) | 1 |
| Input Voltage (Min) [Rail 1] (V) | 3.8 |
| Input Voltage (Max) [Rail 1] | 18 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Output Voltage (Max) [Rail 1] (V) | 5 |
| Output Current (Max) [Rail 1] (A) | 9 |
| Switching Frequency Range (Typical) (kHz) | 300 - 600 |
| Control Type | Current Mode |
| Peak Efficiency (%) | 97 |
| IQ [Rail 1] (µA) | 3000 |
| SYNCH Capability | Yes |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +125°C |
| Simulation Model Available | iSim |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QFN | 3.5 x 3.5 x 0.75 | 15 | 0.5 |
Application Block Diagrams
| Scalable Oven Platform Scalable oven platform enabling flexible HMI, connectivity, advanced cooking functions, and predictive maintenance across value to premium designs. | |
| Mobile Point of Sale (mPoS) Terminal Mobile PoS with secure, wireless, multi-payment support for seamless transactions anywhere. |
Applied Filters: