Skip to main content
Renesas Electronics Corporation

Features

  • Power input voltage range variable 3.8V to 18V
  • PWM output voltage adjustable from 0.6V
  • Up to 14A output load
  • Prebias start-up, fixed 3ms soft-start
  • Selectable fSW of 300kHz, 600kHz, and external synchronization up to 1MHz
  • Peak current mode control
  • DCM/CCM
  • Thermally compensated current limit
  • Internal/external compensation
  • Open-drain PG window comparator
  • Output overvoltage and thermal protection
  • Input overvoltage protection
  • Integrated boot diode with undervoltage detection
  • Selectable OCP schemes
  • Hiccup OCP
  • Latch-off
  • Compact size 3.5mmx3.5mm, 15 Ld TQFN

Description

The ISL85014 is a highly efficient, monolithic, synchronous buck regulator that can deliver 14A of continuous output current from a 3.8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability. The ISL85014 integrates very low ON-resistance high-side and low-side FETs to maximize efficiency and minimize external component count. The minimum BOM and easy layout footprint are extremely friendly to space constraint systems. The operation frequency of this device can be set using the FREQ pin: 600kHz (FREQ = float) and 300kHz (FREQ = GND). The device can also be synchronized to an external clock up to 1MHz. Both high-side and low-side MOSFET current limit, along with reverse current limit, fully protects the regulator in an overcurrent event. Selectable OCP schemes can fit various applications. Other protections, such as input/output overvoltage and over-temperature, are also integrated into the device and provide required system level safety in the event of fault conditions. The ISL85014 is offered in a space saving 15 Ld 3.5mm x 3.5mm Pb-free TQFN package with great thermal performance and 0. 8mm maximum height.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)3.8
Input Voltage (Max) [Rail 1]18
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5
Output Current (Max) [Rail 1] (A)14
Switching Frequency Range (Typical) (kHz)300 - 600
Control TypeCurrent Mode
Peak Efficiency (%)98
IQ [Rail 1] (µA)3000
SYNCH CapabilityYes
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN3.5 x 3.5 x 0.75150.5

Application Block Diagrams

This full-function HMI with FHD video support features built-in USB 3.0, PCI Express, and Gigabit-Ethernet interfaces and includes embedded processors equipped with a dual-core Arm Cortex-A53 (1.2GHz) CPU.
Full-function HMI with FHD Video Support
Full-function HMI platform features a high-performance MPU and offers built-in USB 3.0, PCI Express, and Gigabit Ethernet interfaces.

Applied Filters: