Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: G3K core, Max. 80MHz
  • Voltage: 3V to 5.5V
  • Package: 48 to 176-pin LFQFP
  • Memory: SRAM Max. 192KB, Program Flash Max. 2MB
  • Timer: 32-bit Timer (ch) x 8, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 2, Timer for OS x 1ch
  • PWM: PWM Output x 72, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 4, 12-bit A/D Converter (ch) x 91
  • On-chip Oscillator Freq. (MHz): 8MHz, Low Speed: 240kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Description

The RH850/F1L is a product line in Renesas' RH850/F1x series of single-chip microcontrollers designed for automotive body applications. The embedded flash memory will range from 256KB to 2MB and packages will be covered from a small package 48-pin to 176-pin.

Parameters

AttributesValue
Main CPUG3K
Program Memory (KB)256, 384, 512, 768, 1024, 1536, 2048
RAM (KB)32, 48, 64, 96, 128, 160, 192
Supply Voltage (V)3 - 5.5
I/O Ports33, 49, 65, 81, 120, 150
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +85, -40 to +105, -40 to +125
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0
SPI (ch)2, 4, 5, 6
I2C (#)1
CAN (ch)1, 3, 4, 6
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)4, 8
16-Bit Timer (ch) (#)16, 32, 48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)12, 21, 25, 36, 48, 60, 91
10-Bit A/D Converter (ch)4
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo, Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFP10014 x 14 x 1.71000.5
QFP14420 x 20 x 1.71440.5
QFP17624 x 24 x 1.71760.5
QFP487 x 7 x 1.7480.5
QFP6410 x 10 x 1.7640.5
QFP8012 x 12 x 1.7800.5

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.
Parking Assistance System with AHL Camera Block Diagram
Parking Assistance System with AHL Camera
Automotive parking camera system with HD analog link cuts cabling cost and maintains zero latency.

Applied Filters: