メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 64bit RISC-V/AX45MP(シングル)
  • DDR4あるいはDDR3Lの外部メモリインタフェース
  • メモリの誤り検出・訂正(ECC)機能
  • ギガビットイーサネット2ch
  • CANインタフェース(CAN-FD)2ch
  • USB2.0インタフェース 2ch
  • SDインタフェース 2ch
  • ADコンバータ 2ch
  • 13 x 13mm BGAパッケージ、11x11mm BGAパッケージ
  • RZファミリMPUの検証済みDRAMオプションはこちら

説明

RZ/FiveマイクロプロセッサはRISC-V CPU(AX45MP Single)1.0 GHz、16ビットDDR3L/DDR4 インタフェースを内蔵しています。また、 Gbit-Ether 、CAN、及び、USB 2.0などの多くのインターフェースも備えており、エントリークラスの社会インフラ用途ゲートウエイ制御機器や産業用途ゲートウエイ制御機器などのアプリケーションに最適です。

RZ/Fiveは2つのパッケージオプションがあります。
13 x 13 mm Package Part Number:    R9A07G043F01GBG#BC0
11 x 11 mm Package Part Number:    R9A07G043F00GBG#BC0

また、RZ/Five 13 x 13 mm Packageは、RZ/G2UL(Type1)とピン互換です。

パラメータ

属性値
CPU ArchitectureRISC-V
Main CPURISC-V (AX45MP Single)
Program Memory (KB)0
RAM (KB)128
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.97 - 3.63
I/O Ports65, 114
NPUNo
DRAM I/FDDR3L-1333, DDR4-1600 (16-bit)
3D GPUNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)1000
Ethernet speed10M/100M/1G
Ethernet (ch)1, 2
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)3
I2C (#)4
CAN (ch)2
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)2
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo, Secure boot, AES, RSA, ECC, Hash, TRNG

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA11 x 11 x 1.42660.5
LFBGA13 x 13 x 1.43610.5

製品比較

RZ/FiveRZ/G2UL
CPURISC-V (AX45MP Single)Cortex-A55 x 1 + Cortex-M33 x 1
Lead Count (#)266, 361361
Operating Freq (Max) (MHz)10001000
Ethernet RemarksGigabit Ethernet: 2ch or 1chGigabit Ethernet: 2ch or 1ch
CAN (ch)22
Display Function RemarksDisplay Function: NoParallel Interface

アプリケーション・ブロック図

The entry‑class HMI platform block diagram features MPU architectures delivering 64‑bit performance and hardware‑grade reliability.
エントリークラスのHMIプラットフォーム
エントリークラスのプラットフォームで、最新のHMIディスプレイ向けに信頼性の高い64ビット性能を提供します。

その他アプリケーション

  • IoTゲートウエイ
  • 産業用途ゲートウエイ

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

型名状態サンプル長期供給在庫パッケージ参考価格(米ドル)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/FNPU3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R9A07G043F00GBG#AC0ActiveAvailable2033 May在庫ありLFBGA1ku | $6.65Bulk (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes266#0.5mm11 x 11 x 1.45#2.97 - 3.6365DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1Ta = -40 to +858#No1000MHzNoNo10M/100M/1G1ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chNoJTAG/SWD3TAIWANKOREA
R9A07G043F00GBG#BC0ActiveAvailable2033 May在庫ありLFBGA1ku | $6.65Full Carton (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes266#0.5mm11 x 11 x 1.45#2.97 - 3.6365DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1408Ta = -40 to +858#No1000MHzNoNo10M/100M/1G1ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chNoJTAG/SWD3TAIWANKOREA
R9A07G043F01GBG#AC0ActiveAvailable2033 May在庫ありLFBGA1ku | $6.91Bulk (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes361#0.5mm13 x 13 x 1.45#2.97 - 3.63114DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1Ta = -40 to +858#No1000MHzNoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chNoJTAG/SWD3TAIWANKOREA
R9A07G043F01GBG#BC0ActiveAvailable2033 May在庫ありLFBGA1ku | $6.91Full Carton (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes361#0.5mm13 x 13 x 1.45#2.97 - 3.63114DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo952Ta = -40 to +858#No1000MHzNoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chNoJTAG/SWD3TAIWANKOREA
R9A07G043F04GBG#AC0ActiveAvailable2033 May在庫ありLFBGA1ku | $7.12Bulk (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes266#0.5mm11 x 11 x 1.45#2.97 - 3.6365DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1Ta = -40 to +858#No1000MHzNoNo10M/100M/1G1ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chSecure boot, AES, RSA, ECC, Hash, TRNGJTAG/SWD3TAIWANKOREA
R9A07G043F04GBG#BC0ActiveAvailable2033 May在庫切れLFBGA1ku | $7.12Full Carton (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes266#0.5mm11 x 11 x 1.45#2.97 - 3.6365DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1408Ta = -40 to +858#No1000MHzNoNo10M/100M/1G1ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chSecure boot, AES, RSA, ECC, Hash, TRNGJTAG/SWD3TAIWANKOREA
R9A07G043F05GBG#AC0ActiveAvailable2033 May在庫ありLFBGA1ku | $7.36Bulk (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes361#0.5mm13 x 13 x 1.45#2.97 - 3.63114DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1Ta = -40 to +858#No1000MHzNoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chSecure boot, AES, RSA, ECC, Hash, TRNGJTAG/SWD3TAIWANKOREA
R9A07G043F05GBG#BC0ActiveAvailable2033 May在庫切れLFBGA1ku | $7.36Full Carton (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes361#0.5mm13 x 13 x 1.45#2.97 - 3.63114DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo952Ta = -40 to +858#No1000MHzNoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chSecure boot, AES, RSA, ECC, Hash, TRNGJTAG/SWD3TAIWANKOREA

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

AP-RZFV-0A

AP-RZFV-0A integrates the Renesas RZ/Five with a 64-bit RISC-V CPU operating up to 1GHz and runs Linux as the standard OS, making it suitable for industrial gateway control and other IoT edge applications. It includes high-speed DDR3L memory and supports Gigabit Ethernet, USB, microSD, CAN-FD, serial interfaces, and two Pmod connectors to expand functionality using off-the-shelf Pmod modules.
RZ/Five
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
SoM/SBC

RNX-RZG2UL-OSM

Provides a solderable system on module based on a 64‑bit Renesas RZ/G2UL microprocessor unit, optimized for ultra‑compact and cost‑efficient embedded designs. Supports single‑core processing with integrated dual Gigabit Ethernet, Universal Serial Bus 2.0, Controller Area Network Flexible Data‑rate, camera input, and display interfaces for essential human‑machine interface functions. Enables low‑power, reliable connectivity for entry‑level Internet of Things gateways and smart sensing applications in rugged industrial environments.
RZ/G2UL,RAA215300,RZ/A3UL,RZ/Five
Ronetix GmbH
SoM/SBC

RZ/G2UL/RZ/A3UL/RZ/Five Based OSM-MF LGA System on Module (SoM)

The Renesas RZ/G2UL, RZ/A3UL, RZ/Five OSM-MF LGA system on module (SoM) integrates Renesas MPUs based on Arm® Cortex®-A55 or RISC-V architecture, delivering a compact and cost-efficient embedded platform. It supports DDR4 memory up to 2GB and eMMC storage up to 16GB. Designed in a 30mm×45mm OSM Size-M form factor, the module offers rich interfaces including dual Ethernet, USB 2.0, SDIO, SPI, QSPI, CAN, I²C, UART, and MIPI CSI/RGB display support, making it ideal for industrial automation, IoT gateways, and HMI applications.
RZ/G2UL,RZ/A3UL,RZ/Five,DA9062
iWave Global
SoM/SBC

RZ/G2UL/RZ/A3UL/RZ/Five-Based Single Board Computer (SBC)

The Renesas RZ/G2UL, RZ/A3UL, RZ/Five single board computer (SBC) is a compact embedded platform built on Renesas MPUs featuring Arm® Cortex®-A55 or RISC-V processors running up to 1GHz. It supports DDR4 memory up to 2GB and eMMC storage up to 128GB, providing reliable performance for embedded applications. The SBC offers rich connectivity including Gigabit Ethernet, USB 2.0, MIPI CSI, RGB display, CAN, UART, SPI, and I²C interfaces, making it suitable for industrial automation, IoT gateways, and HMI systems.
RZ/G2UL,RZ/A3UL,RZ/Five
iWave Global
SoM/SBC

VK-RZ/Five

This single board computer (SBC) leverages the Renesas RZ/Five RISC-V processor to deliver a flexible and cost-efficient platform for embedded and industrial applications, combining efficient Linux-capable processing with robust connectivity including dual Gigabit Ethernet with PoE, CAN FD, RS-485, and multiple peripheral interfaces, making it well-suited for scalable and production-ready system designs.
RZ/Five
VEKATECH

サポートコミュニティ

  1. RZ/G,T,AもFSPが使えるのかな、、、

    こんにちは。NoMaYです。e2 studioのリリースノートを見ていたところ、ふと目に留まったのですけど、RZ/GもFSPが使えるのか ...

    2022年1月21日

ナレッジベース

  1. RZ/Five: RZ/FiveのGibabit Ethernetインターフェースは、どの方式に対応していますか?

    MIIとRGMIIをサポートしています。

    2022年9月21日
  2. RZ/Five: RZ/Fiveと組み合わせて使用できるPMICはありますか?

    RZ/Five用のPMIC(DA9062)をご用意しております。https://www.renesas.com/products/power-power-management/multi-channel-power-management-ics-pmics/ssdsoc-power-management-ics-pmic-and-pmus/da9062-designed-applications-requiring-85

    2022年9月21日
  3. RZ/Five: RZ/Fiveとのピン互換性のある製品はありますか?

    RZ / G2UL(Type1)があります。

    2022年9月21日
ナレッジベースからの全ての結果を参照 (9件)
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。