Pitch (mm) | 0.5 |
Lead Count (#) | 361 |
Pkg. Dimensions (mm) | 13 x 13 x 1.4 |
Pkg. Code | pkg_20049 |
Pkg. Type | LFBGA |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | EAR99 |
HTS (US) | 8542.31.0025 |
RoHS (R9A07G043F05GBG#BC0) | EnglishJapanese |
Pb (Lead) Free | Yes |
Carrier Type | Full Carton (Tray) |
Family Name | RZ |
Series Name | RZ/G |
Group Name | Five |
CPU Architecture | RISC-V |
Main CPU | RISC-V (AX45MP Single) |
Sub CPU | No |
Floating Point Unit | Double |
Bit Length | 64 |
Program Memory (KB) | 0 |
Data Flash (KB) | 0 |
RAM (KB) | 128 |
ECC SRAM | Yes |
Lead Count (#) | 361 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 13 x 13 x 1.4 |
Number of Supply Voltage(s) (#) | 5 |
Supply Voltage (V) | 2.97 - 3.63 |
I/O Ports | 114 |
DMAC or DTC | DMAC |
DMA (ch) | 32 |
Temperature Sensor (ch) (#) | 1 |
Power-On Reset | No |
Watchdog Timer (ch) | 1 |
External Memory Bus (bit) | 16 |
DRAM I/F | DDR3L-1333, DDR4-1600 (16-bit) |
3D GPU | No |
Accelerator | No |
Temp. Range | Ta = -40 to +85°C |
External Interrupt Pins (#) | 8 |
LVD or PVD | No |
Operating Freq (Max) (MHz) | 1000 |
Operating Freq of Sub CPU (Max) | 0 |
Sub-clock (32.768 kHz) | No |
On-chip Oscillator | No |
Ethernet speed | 10M/100M/1G |
Ethernet (ch) | 2 |
EtherCat (ch) (#) | 0 |
USB Ports (#) | 2 |
USB FS (host ch/device ch) | ( 2 / 2 ) |
USB HS (host ch/device ch) | ( 2 / 2 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 7 |
SPI (ch) | 3 |
QSPI (ch) | 0 |
OSPI (ch) | 1 |
I2C (#) | 4 |
I3C (ch) | 0 |
CAN (ch) | 2 |
CAN-FD (ch) | 2 |
Wireless | No |
IrDA | No |
LIN (#) | 0 |
SDHI (ch) | 2 |
High Resolution Output Timer | No |
PWM Output (pin#) | 0 |
32-Bit Timer (ch) | 4 |
16-Bit Timer (ch) (#) | 8 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
RTC | No |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 2 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 0 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 0 |
Camera I/F (Parallel) | No |
Image Codec | No |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 4 |
Security & Encryption | Secure boot, AES, RSA, ECC, Hash, TRNG |
Debug Interface | JTAG/SWD |
Moisture Sensitivity Level (MSL) | 3 |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | South Korea |
Price (USD) | 1ku | 9.02005 |
12-Bit Timer (ch) | 0 |
32-Bit High Res Timer (ch) | 0 |
ADC | 12-bit x 2-ch |
Asynchronous General Purpose Timer (ch) | 0 |
Bit Size | 64 |
CPU | RISC-V (AX45MP Single) |
DMA | Yes |
DTC (ch) | 0 |
Delta-Sigma A/D Converter | No |
Display Function Remarks | Display Function: No |
Ethernet | 10/100M/1G x 1/2 ch |
Ethernet Remarks | Gigabit Ethernet: 2ch or 1ch |
Family Name | |
Group Name | |
High-Speed Analog Comparator (ch) | 0 |
Human Machine Interface | - |
Lead Compliant | Yes |
Length (mm) | 13 |
Longevity | 2033 May |
Low-Power Analog Comparator (ch) | 0 |
MIPI Interfaces (DSI/CSI) | No |
MOQ | 952 |
Pb (Lead) Free | Yes |
Pkg. Type | LFBGA |
Suggested Kits | |
Tape & Reel | No |
Thickness (mm) | 1.4 |
Timer | 16-bit x 8-ch |
USB | USB2.0 x 2 ch (1H. 1H/F/OTG) |
USB MCU/ USB ASSP | - |
USB Remarks | - |
USBFS (ch) | 0 |
USBHS (ch) | 0 |
Width (mm) | 13 |
The RZ/Five microprocessor includes a RISC-V CPU Core (AX45MP Single) 1.0 GHz, 16-bit DDR3L/DDR4 interface. And it also has many interfaces such as Gbit-Ether, CAN, and USB 2.0, making it ideal for applications such as entry-class social infrastructure gateway control and industrial gateway control.
There are two package options. Please refer to the RZ/Five Overview for the differences in the functions supported by each.
13 x 13 mm Package Part Number: R9A07G043F01GBG#BC0
11 x 11 mm Package Part Number: R9A07G043F00GBG#BC0
The RZ/Five 13 x 13 mm package is also pin compatible with the RZ/G2UL (Type 1).