メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Compatible with Bluetooth 5.2, ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
  • Flexible processing power:
    • 32kHz up to 96MHz 32-bit Arm Cortex-M33 with 16kBytes, 4-way associative cache and Floating-Point Unit (FPU)
    • A flexible and configurable Bluetooth Low Energy MAC engine implementing the controller stack up to HCI
    • A sensor node controller running uCode for sensors manipulation
    • A uCode-based motor controller for manipulating analog gear boxes for hands on watches
    • Optimized power modes (extended sleep, deep sleep, and hibernation)
  • Memory:
    • 512kB Data SRAM with retention capabilities
    • 4kB One-Time-Programmable (OTP) memory
    • 16kB Cache SRAM with retention capabilities
    • 128kB ROM (including boot ROM and PKI routines for flash image authentication)
  • Power management:
    • SIMO buck DC/DC converter (2.4V - 4.75V)
    • Four power supply pins for external devices, alive while DA1469x is asleep
    • Supports Li-polymer, Li-ion, coin cells, NiMH, and alkaline batteries
    • Hardware charger (up to 5.0V) with programmable curves and JEITA support
    • Programmable thresholds for brownout detection
  • Digital controlled oscillators:
    • 32MHz crystal (±20ppm max) and RC oscillator
    • 32kHz crystal (±50ppm, ±500ppm max) and RCX oscillator
  • Application cryptographic engine with AES-256, SHA-1, SHA-256, SHA-512 and a FIPS 140-2-compliant True Random Number Generator (TRNG)
  • A Real-Time Clock (RTC) with 10ms resolution
  • 4 general-purpose, 24-bit up/down timers with PWM
  • The DA1469x SDK version 10.4.2 includes support for advertising extensions and periodic advertising features. For more information, please contact your local Renesas representative.

説明

The SmartBond™ DA1469x family of Bluetooth® Low Energy solutions features advanced multi-core microcontroller units designed for robust wireless connectivity. Building on the success of Renesas' SmartBond line, these units include three additional cores, enhancing processing power, resources, range, and battery life. This expanded capability supports a variety of consumer applications, including high-end fitness trackers, sophisticated smart home devices, and immersive virtual reality game controllers.

Powered by the Arm® Cortex®-M33 processor, the DA1469x products deliver superior processing performance, catering to demanding applications. They also support the latest Bluetooth Low Energy 5.2 protocol and proprietary 2.4GHz deployment, facilitating precise Real-Time Locating Systems (RTLS) and low-latency communications. The inclusion of a Sensor Node Controller (SNC) allows for autonomous sensor data processing, further enhancing device functionality.

The DA1469x family is equipped with a state-of-the-art Power Management Unit (PMU) that optimizes energy efficiency by selectively activating processing cores only when needed. This integration eliminates the requirement for a separate PMIC, thereby reducing system size and enhancing overall performance. It supports complex applications while maintaining extremely low power consumption for energy‑constrained designs. Software‑programmable protocols, rich user experiences, and banking‑level security help future‑proof products while reducing Bill of Materials (BOM) cost and PCB footprint.

パラメータ

属性値
Wireless StandardBLE 5.2 Core specification + optional features
Proprietary 2G4 protocolYes
CPUM33F
ROM (KB)128
Memory Size (OTP) (KB)4
RAM (KB)384
GPIOs (#)44
Vcc (V)2.4-5.75
Integrated DCDCSIMO Buck DC-DC converter
Integrated Battery ChargerNo
External Rails and Load Capacity3x 1.8V @ 50mA each
Tx Current (mA)3
Rx current (mA)1.8
Output Power Range (dBm)-18 - 6
Sensitivity (dBm) (dBm)-97
Clock Rate (MHz)96
Flexible System ClockYes
Execute from FLASHYes
Hardware Crypto EngineYes
QSPI Interface (#)1
SPI (#)2
I2C (#)2
UART (#)3
ADC10-bit x 8-ch, 14-bit x 8-ch
USB Ports (#)1
LE Data Length ExtensionsSupported
2MbpsSupported
LE Coded PHY (Long Range)Not Supported
Extended AdvertisingSupported
Periodic AdvertisingSupported
AoASupported
AoDTX Supported
GATT CachingNot Supported
Bluetooth® MeshNot Supported
Temp. Range (°C)-40 to +85°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFBGA6 x 6 x 0.82860.55

アプリケーション・ブロック図

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
ヒューマノイド用バッテリマネジメントシステム
安全なリアルタイムの電力管理、保護機能、およびバッテリ状態制御を実現する、ヒューマノイドロボット向け統合BMS。
Bluetooth Low Energy Tags for Crowdsourced Location Tracking Block Diagram
クラウドソーシングによる位置追跡のためのBluetooth Low Energyタグ
クラウドソーシングによる位置追跡用の超低電力Bluetooth Low Energyアセットトラッキングタグ。
Single Antenna Proximity and Tracking Tag Block Diagram
測距およびアセットトラッキング用Bluetooth Low Energyタグ
高精度超低電力Bluetooth Low Energyアセットトラッキングタグ。

その他アプリケーション

  • Fitness trackers
  • Sport watches
  • Toys
  • Consumer appliances
  • Home automation
  • Industrial automation
  • Voice-controlled remote controls
  • Access control
  • Game controllers and headsets

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
DA14691-00000HQ2ActiveAvailable2034 JanIn StockRoHS:EN
VFBGA1ku | $4.11486#Tape & Reel3Yes-40 to +85°CTAIWANTAIWAN

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Renesas Boards & Kits