メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Universally compatible pin out and command set
  • Low Sleep power for bootloader tasks
  • Standard block architecture with added 256-byte page erase for energy efficient Data Logging

説明

The AT25XE021A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.

パラメータ

属性値
Memory ClassFusionHD
Memory Density2
Operating Voltage Range (V)1.65 - 3.6
Speed70 MHz
InterfaceSingle, Dual SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.2
Read Current (mA)3.5
Key BenefitLow read and power down current

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN2 x 30.5
DFN5 x 61.27
SOIC-N3.81 x 4.801.27

アプリケーション・ブロック図

Single Antenna Proximity and Tracking Tag Block Diagram
測距およびアセットトラッキング用Bluetooth Low Energyタグ
高精度超低電力Bluetooth Low Energyアセットトラッキングタグ。

適用されたフィルター