Skip to main content
Renesas Electronics Corporation

Heatstroke Prevention Watch

Overview

Description

With global temperatures rising and heatwaves becoming more frequent, heat-related illnesses are an escalating public health concern, especially for vulnerable groups like children, the elderly, outdoor workers, and athletes.

This heatstroke prevention watch combines environmental sensors and deep body temperature monitoring to detect early warning signs of heatstroke. It prompts the wearer to take immediate action, such as hydrating or seeking shade. Designed with Renesas' industry-leading low-power technology, the watch enables continuous monitoring and delivers timely alerts through haptic feedback or a built-in speaker. NFC charging and optional Bluetooth® connectivity enable convenient recharging and mobile integration for broader system use.

System Benefits:

  • Ultra-low power MCU enables continuous wear with fast wake-up and extended runtime between charges.
  • Single-chip NFC charging simplifies system design, reduces external components, and enables a compact, low BOM design.
  • Low-energy flash memory ensures fast reads and auto-interrupts, reducing polling overhead and conserving power.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS063-1: WEBBi-directional.66Connector Arrow.69Bi-directional.70Connector LineConnector Line.99Deep Temperature Sensor ModuleDeep Temperature Sensor ModuleDeep Temperature Sensor ModuleSheet.22Transformer Inductor Coreless (Air conductor)Sheet.5Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Capacitor Non-polarizedSheet.15Sheet.16Sheet.17Sheet.18LineLine.20Line.21Battery 1-CellSheet.24Sheet.25Line 1pt.1552Line 1pt.1583GroundSheet.29Sheet.30LineConnector ArrowTemperature & Humidity SensorTemperature & Humidity SensorTemperature & Humidity Sensor2.7~4.2V2.7~4.2V2.7~4.2VBluetoothSpeakerspeaker_8_Sheet.50Sheet.51Sheet.52Sheet.53Line ArrowMotorSheet.56Sheet.57MMLine.58Line.59Line Arrow.63Bi-directionalBi-directional.65Connector Arrow.713.3V3.3V3.3VResistor - FixedResistor - Fixed.76Diode LED RedSheet.78Sheet.79Sheet.80Sheet.81Darlington.651Sheet.83Darlington.254Sheet.85Sheet.86Diode LED GreenSheet.88Sheet.89Sheet.90Sheet.91Darlington.651Sheet.93Darlington.254Sheet.95Sheet.96Line.97Line.100Connected signals arrowConnected signals arrow.102Connected signals arrow.103Connected signals arrow.104Connected signals arrow.105Connected signals lineConnected signals line.108WS063WS063WS063Wireless Charging ListenerWireless Charging ListenerWireless Charging ListenerBuck-BoostBuck-BoostBuck-BoostFlash MemoryFlash MemoryFlash MemoryBluetooth Low Energy ModuleBluetooth Low Energy ModuleBluetooth Low Energy ModuleHVPAKHVPAKHVPAKHaptics DriverHaptics DriverHaptics DriverSheet.110MCUMCUMCUI2CI2CI2CSPISPISPIUARTUARTUARTPWMPWMPWMI2CI2CI2CPWMPWMPWMPWMPWMPWMADCADCADC
Exiting Interactive Block Diagram