Skip to main content
Renesas Electronics Corporation

Features

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) VDD
  • 1.8V (±5%) to 5V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Four Analog Comparators (ACMP)
    • Two Voltage References (Vref)
    • Nineteen Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Continuous DFF/Latch or 3-bit LUT
      • Four Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
      • One Selectable Programmable Function Generator or 2-bit LUT
      • Five 8-bit Delays/Counters or 3-bit LUTs
      • Two 16-bit Delays/Counters or 4-bit LUTs
      • Two Deglitch Filters with Edge Detectors
    • State Machine
      • Eight States
      • Flexible Input Logic from State Transitions
    • Serial Communications
      • I2C Protocol Compliant
    • Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • One Inverter
    • Two Oscillators (OSC)
      • Configurable 25kHz/2MHz
      • 25MHz RC Oscillator
    • Crystal Oscillator
    • Power-On Reset (POR)
    • Eight-Byte RAM + OTP User Memory
      • RAM Memory Space that is Readable and Writable via I2C
      • User-defined Initial Values Transferred from OTP

Description

The SLG46538 programmable mixed-signal matrix with asynchronous state machine and dual supply provides a small, low-power component for mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46538. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit. The additional power supply (VDD2) on the SLG46538 provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macrocells, designers can implement mixed-signal functions bridging both domains or simply pass through level translation in both High to Low and Low to High directions.

Parameters

AttributesValue
Special FeaturesASM (8 states)
GPIOs (#)16, 17
Nominal VDD1.71 - 5.5
VDD2 (V)1.71 - 5.5
ACMP Channels (#)4
DCMP-
CNT/DLY (Max) (#)7
LUTs (Max) (#)17
D Flip-flops (DFFs) (#)8
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeConf. OSC, RC OSC, Crystal OSC, Conf. OSC, Ring OSC, Crystal OSC
Pattern Generator1
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C
Product CategoryDual Supply, Asynchronous State Machine

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSTQFN2.0 x 2.2220.4
TQFN2.0 x 3.0200.4

Application Block Diagrams

Low-Cost Smart Instrument Cluster Block Diagram
Low-Cost Smart Instrument Cluster
Low-cost smart instrument cluster with single-chip design for efficient, custom LCD bike and vehicle displays.
Level 2 EV Charger Block Diagram
Level 2 EV Charger
Modular EVSE system with advanced connectivity for efficient EV charging and management.
48V/3kW Motor Control for 2/3 Wheelers Block Diagram
48V/3kW Motor Control for 2/3 Wheelers
The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL B safety.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
The entry‑class HMI platform block diagram features MPU architectures delivering 64‑bit performance and hardware‑grade reliability.
Entry-Class HMI Platform
Entry‑class platform delivering reliable 64‑bit performance for modern HMI displays.

Additional Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Applied Filters: