Features
- 64-bit RISC-V/AX45MP (Single)
- DDR4 or DDR3L memory interface
- Memory error detection / correction (ECC)
- Gigabit Ethernet 2ch
- CAN interface (CAN-FD) 2ch
- USB 2.0 interface 2ch
- SD interface 2ch
- AD converter 2ch
- 13 x 13mm BGA package、11x11mm BGA package
- Explore Renesas-validated DRAM Compatibility List
Description
The RZ/Five microprocessor includes a RISC-V CPU Core (AX45MP Single) 1.0 GHz, 16-bit DDR3L/DDR4 interface. And it also has many interfaces such as Gbit-Ether, CAN, and USB 2.0, making it ideal for applications such as entry-class social infrastructure gateway control and industrial gateway control.
There are two package options. Please refer to the RZ/Five Overview for the differences in the functions supported by each.
13 x 13 mm Package Part Number: R9A07G043F01GBG#BC0
11 x 11 mm Package Part Number: R9A07G043F00GBG#BC0
The RZ/Five 13 x 13 mm package is also pin compatible with the RZ/G2UL (Type 1).
Parameters
| Attributes | Value |
|---|---|
| CPU Architecture | RISC-V |
| Main CPU | RISC-V (AX45MP Single) |
| Program Memory (KB) | 0 |
| RAM (KB) | 128 |
| Carrier Type | Bulk (Tray), Full Carton (Tray) |
| Supply Voltage (V) | 2.97 - 3.63 |
| I/O Ports | 65, 114 |
| NPU | No |
| DRAM I/F | DDR3L-1333, DDR4-1600 (16-bit) |
| 3D GPU | No |
| Temp. Range (°C) | Ta = -40 to +85 |
| Operating Freq (Max) (MHz) | 1000 |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 1, 2 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 2 / 2 ) |
| USB HS (host ch/device ch) | ( 2 / 2 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 7 |
| SPI (ch) | 3 |
| I2C (#) | 4 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| SDHI (ch) | 2 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 4 |
| 16-Bit Timer (ch) (#) | 8 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 2 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | No, Secure boot,AES,RSA,ECC,Hash,TRNG |
Product Comparison
| RZ/Five | RZ/G2UL | |
| CPU | RISC-V (AX45MP Single) | Cortex-A55 x 1 + Cortex-M33 x 1 |
| Lead Count (#) | 266, 361 | 361 |
| Operating Freq (Max) (MHz) | 1000 | 1000 |
| Ethernet Remarks | Gigabit Ethernet: 2ch or 1ch | Gigabit Ethernet: 2ch or 1ch |
| CAN (ch) | 2 | 2 |
| Display Function Remarks | Display Function: No | Parallel Interface |
Application Block Diagrams
| Scalable SMARC 2.1 Gateway SoM with RISC-V MPU The scalable SMARC 2.1 SoM design for IIoT gateways with low power consumption, strong connectivity, and flexibility. |
Additional Applications
- IoT gateway
- Industrial gateway
Applied Filters: