Features
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Four Analog Comparators (ACMP)
- Two Voltage References (Vref)
- Twenty-six Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- Twelve Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Five 8-bit delays/counters or 3-bit LUTs
- Two 16-bit delays/counters or 4-bit LUTs
- Two Deglitch Filters with Edge Detectors
- Combinatorial Logic
- One 4-bit LUT
- Serial Communications
- I2C Protocol compliant
- 16x8 RAM Memory with Defined NVM OTP Initial State
- Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Two Oscillators (OSC)
- Configurable 25kHz/2MHz
- 25MHz RC Oscillator
- Crystal Oscillator
- Power-On Reset (POR)
- Analog Temperature Sensor
Description
The SLG46533V/M provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46533V/M. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Try the Custom Part Configuration Utility.
Parameters
| Attributes | Value |
|---|---|
| GPIOs (#) | 18 |
| Nominal VDD | 1.71 - 5.5 |
| ACMP Channels (#) | 4 |
| CNT/DLY (Max) (#) | 7 |
| LUTs (Max) (#) | 25 |
| D Flip-flops (DFFs) (#) | 15 |
| Pipe Delay | 16-stage |
| # of Programable Delays (#) | 1 |
| Oscillator Type | Conf. OSC, Ring OSC, Crystal OSC |
| Temperature Sensor (ch) (#) | 1 |
| Interface | I2C |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +85°C |
Application Block Diagrams
| Robot Vacuum Cleaner This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control. |
Additional Applications
- Personal Computers and Servers
- PC Peripherals
- Consumer Electronics
- Data Communications Equipment
- Handheld and Portable Electronics