Skip to main content
Renesas Electronics Corporation

Overview

The RTKA808013DE0000BU evaluation board is a 3A synchronous buck regulator with an input range of 2.7V to 5.5V. The board evaluates the performance of the RAA808013 high-efficiency, low bill-of-materials (BOM) count synchronous buck regulator with 3A output current. The RTKA808013DE0000BU is offered in a 6-lead TSOT23 package with 1.1mm maximum height. The converter occupies 1.516cm2 area.

Features

  • Input voltage: 2.7V ~ 5.5VDC
  • Output voltage: 1.2VDC
  • Output current: 3A max
  • Output power: 3.6W
  • Efficiency: 91% at 0.6A, 87% at 1.5A, 83% at 2.4A
  • High switching frequency: 1.5MHz
  • Load regulation: ±0.5% at 25°C
  • Operating temperature: -40°C to 85°C
  • Board dimension: 76.2mm×63.5mm

Products in the Design

Sample & Buy

RTKA808013DE0000BU Evaluation Board (Top)

RTKA808013DE0000BU

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180