Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Blocking Capability
Qualification Level
Vds min (V)
V(TR)DSS max (V)
RDSON (Typ) (mΩ)
RDSON (max) (mΩ)
Vth typ (V)
Id max @ 25°C (A)
Qrr typ (nC)
Qg typ (nC)
Qoss (nC)
Ron * Qoss (FOM)
Ciss (Typical) (pF)
Coss (Typical) (pF)
Mounting Type
Pkg. Type
Temp. Range (°C)
TP65B110HRU
NEW
Datasheet
700V 135mΩ High‑Voltage GaN FET in PQFN 8×8 Industry‑Standard Package
Active
1ku | $1.35
Samples Available
Uni-Directional Switch
Standard
700
800
135
169
2
16
0
5.9
29.4
3969
485
29.5
Surface Mount
PQFN88, IP
-55 to +150°C
700V 135mΩ High‑Voltage GaN FET in PQFN 5×6 Industry‑Standard Package
Active
1ku | $1.33
Samples Available
Uni-Directional Switch
Standard
700
800
135
169
2
16
0
5.9
29.4
3969
485
29.5
Surface Mount
PQFN56, IP
-55 to +150°C
700V 130mΩ High‑Voltage GaN FET in TO‑220 Package
Active
1ku | $1.40
Samples Available
Uni-Directional Switch
Standard
700
800
130
163
4
16
0
10.7
29.2
3796
567
28
Surface Mount
TO-220
-55 to +150°C
700V 130mΩ High‑Voltage GaN FET in PQFN 8×8 Performance Package
Active
1ku | $1.35
Samples Available
Uni-Directional Switch
Standard
700
800
130
163
4
16
0
10.7
29.2
3796
567
28
Surface Mount
PQFN88, PP
-55 to +150°C
650V 110mΩ High-Voltage GaN Bidirectional Switch in TOLT Package
Active
1ku | $2.83
Samples Available
Bidirectional Switch
Standard
650
800
110
140
3
24
0
6.8
62
6820
810
63
Surface Mount
TOLT
-55 to +150°C
700V, 240mΩ, SuperGaN FET in PQFN
Active
1ku | $0.68
Samples Available
Uni-Directional Switch
Standard
700
800
240
312
2
8
0
5.4
17
4080
487
16.3
Surface Mount
PQFN88
-55 to +150°C
700V, 480mΩ, SuperGaN FET in DPAK TO-252
Active
1ku | $0.48
Samples Available
Uni-Directional Switch
Standard
700
800
480
560
2
5
0
5.2
9.2
4416
465
8
Surface Mount
DPAK
-55 to +150°C
700V, 240mΩ, SuperGaN FET in DPAK TO-252
Active
1ku | $0.70
Samples Available
Uni-Directional Switch
Standard
700
800
240
312
2
8
0
5.4
17
4080
487
16.3
Surface Mount
DPAK
-55 to +150°C
650V, 70mΩ, SuperGaN FET in PQFN88 Industry Package
Active
1ku | $2.80
Samples Available
Uni-Directional Switch
Standard
650
800
72
85
4
29
0
11
64
4608
588
64
Surface Mount
PQFN88
-55 to +150°C
650V, 70mΩ, SuperGaN FET in PQFN88 Performance Package
Active
1ku | $2.77
Samples Available
Uni-Directional Switch
Standard
650
800
72
85
4
29
0
11
64
4608
588
64
Surface Mount
PQFN88
-55 to +150°C
650V 30mΩ SuperGaN FET in TO-247
Active
1ku | $4.25
Samples Available
Uni-Directional Switch
Standard
650
800
30
41
4
55.7
0
24.5
135
4050
1500
127
Surface Mount
TO-247
-55 to +150°C
650V 30mΩ SuperGaN FET in TOLT
Active
1ku | $4.12
Samples Available
Uni-Directional Switch
Standard
650
800
30
41
4
55.7
0
24.5
135
4050
1500
127
Surface Mount
TOLT
-55 to +150°C
650V 30mΩ SuperGaN FET in TOLL
Active
1ku | $4.10
Samples Available
Uni-Directional Switch
Standard
650
800
30
41
4
55.7
0
24.5
135
4050
1500
127
Surface Mount
TOLL
-55 to +150°C
700V 150mΩ SuperGaN FET in PQFN88 Industry Package
Active
1ku | $1.17
Samples Available
Uni-Directional Switch
Standard
700
800
150
180
2
14.2
0
5.5
27
4050
491
27
Surface Mount
PQFN88
-55 to +150°C
700V 240mΩ SuperGaN GaN FET in PQFN88
Active
1ku | $0.70
Samples Available
Uni-Directional Switch
Standard
700
800
240
312
2
8
0
5.4
17
4080
487
16.3
Surface Mount
PQFN88
-55 to +150°C
700V 240mΩ SuperGaN GaN FET in PQFN56
Active
1ku | $0.69
Samples Available
Uni-Directional Switch
Standard
700
800
240
312
2
8
0
5.4
17
4080
487
16.3
Surface Mount
PQFN56
-55 to +150°C
700V 480mΩ SuperGaN FET in PQFN56
Active
1ku | $0.51
Samples Available
Uni-Directional Switch
Standard
700
800
480
560
2
5
0
5.2
9.2
4416
465
8
Surface Mount
PQFN88
-55 to +150°C
700V SuperGaN GaN FET in PQFN56
Active
1ku | $0.51
Samples Available
Uni-Directional Switch
Standard
700
800
480
560
2
5
5.2
5.2
9.2
4416
465
8
Surface Mount
PQFN56
-55 to +150°C
650V 150mΩ SuperGaN GaN FET in PQFN88
Active
1ku | $1.20
Samples Available
Uni-Directional Switch
Standard
650
800
150
180
1.6
14.2
0
14
35
5250
1160
28
Surface Mount
PQFN88
-55 to +150°C
650V 240mΩ SuperGaN GaN FET in PQFN88
Active
1ku | $0.72
Samples Available
Uni-Directional Switch
Standard
650
800
240
312
1.6
8
0
12.7
19
4560
1225
16.7
Surface Mount
PQFN88
-55 to +150°C
700V 150mΩ SuperGaN FET in PQFN88
Active
1ku | $1.20
Samples Available
Uni-Directional Switch
Standard
700
800
150
180
4
14.2
0
11.3
27.3
4095
567
26
Surface Mount
PQFN88
-55 to +150°C
650V 92mΩ SuperGaN FET in TO-220
Active
1ku | $2.45
Samples Available
Uni-Directional Switch
Standard
650
800
92
110
2.4
16
0
4.9
56
5152
818
53
Through Hole
TO-220
-55 to +150°C
650V 92mΩ SuperGaN FET in PQFN88
Active
—
Samples Available
Uni-Directional Switch
Standard
650
800
92
110
3.65
18.9
0
14.4
56
5152
818
53
Surface Mount
PQFN88
-55 to +150°C
650V 72mΩ SuperGaN FET in TOLL
Active
—
Samples Available
Uni-Directional Switch
Standard
650
800
72
85
4
29
0
8.4
78
5616
600
74
Surface Mount
TOLL
-55 to +150°C
650V 480mΩ SuperGaN FET in PQFN56
Active
—
Not Available
Uni-Directional Switch
Standard
650
800
480
560
2.4
3.6
15.2
5
11.6
5568
414
7.93
Surface Mount
PQFN56
-55 to +150°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Blocking Capability
Enabled
Blocking Capability
Qualification Level
Enabled
Qualification Level
Vds min (V)
Enabled
Vds min (V)
V(TR)DSS max (V)
Enabled
V(TR)DSS max (V)
RDSON (Typ) (mΩ)
Enabled
RDSON (Typ) (mΩ)
RDSON (max) (mΩ)
Enabled
RDSON (max) (mΩ)
Vth typ (V)
Enabled
Vth typ (V)
Id max @ 25°C (A)
Enabled
Id max @ 25°C (A)
Qrr typ (nC)
Enabled
Qrr typ (nC)
Qg typ (nC)
Enabled
Qg typ (nC)
Qoss (nC)
Enabled
Qoss (nC)
Ron * Qoss (FOM)
Enabled
Ron * Qoss (FOM)
Ciss (Typical) (pF)
Enabled
Ciss (Typical) (pF)
Coss (Typical) (pF)
Enabled
Coss (Typical) (pF)
Mounting Type
Enabled
Mounting Type
Pkg. Type
Enabled
Pkg. Type
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products