Skip to main content
Renesas Electronics Corporation

Features

  • 70mOhm, 650V GaN device in PQFN88 performance package
  • Gen IV technology
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design defined by:
    • Wide gate safety margin
    • Transient over-voltage capability
  • Low QRR
  • Reduced crossover loss
  • RoHS-compliant and Halogen-free packaging
  • Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Easy to drive with a commonly used gate driver
  • Kelvin source for improved performance
  • Pin-to-pin drop in with e-mode with higher Vt for improved noise immunity

Description

The TP65H070G4LSGEA 650V, 70mΩ, Gallium Nitride (GaN) FET is a normally-off device using Renesas' Gen IV SuperGaN® platform. It integrates state-of-the-art high-voltage GaN High Electron Mobility Transistor (HEMT) and low-voltage silicon MOSFET technologies, offering superior reliability and performance. Renesas GaN delivers higher efficiency than silicon by reducing gate charge, crossover loss, and reverse recovery charge. The TP65H070G4LSGEA is available in a PQFN88 3-pin performance package with a common-source configuration.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)72
RDSON (max) (mΩ)85
Vth typ (V)4
Id max @ 25°C (A)29
Qg typ (nC)11
Qoss (nC)64
Ron * Qoss (FOM)4608
Ciss (Typical) (pF)588
Coss (Typical) (pF)64
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)
PQFN888 x 8

Application Block Diagrams

Single-block induction heating rice cooker block diagram featuring MCU-based control, touch keys, smart IGBT heating control, and efficient power conversion for precise cooking.
Induction Heating Rice Cooker
Scalable induction heating rice cooker platform delivering efficient, uniform cooking across single- and triple-block GaN architectures.

Additional Applications

  • Broad Data Communication
  • Industrial
  • PV Inverter
  • Servo Motor

Applied Filters: