Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 150mOhm, 700V GaN Device in PQFN 8x8 performance package
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by:
    • 800V transient over-voltage capability
    • Operation with E-mode Gate drivers without the need for Zener protection
  • Low QRR
  • Reduced crossover loss
  • Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
    • Increased power density
    • Reduced system size and weight
    • Overall reduction in system cost

Description

The TP70H150G4LSG 700V 150mΩ Gallium Nitride (GaN) FET, housed in an 8x8 PQFN performance package, is a normally-off device built on Renesas' Gen IV SuperGaN® platform. It integrates a high-voltage GaN HEMT with an optimized low-voltage silicon MOSFET, delivering exceptional performance, standard drive compatibility, ease of adoption, and enhanced reliability.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)700
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)150
RDSON (max) (mΩ)180
Vth typ (V)4
Id max @ 25°C (A)14.2
Qg typ (nC)11.3
Qoss (nC)27.3
Ron * Qoss (FOM)4095
Ciss (Typical) (pF)567
Coss (Typical) (pF)26
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PQFN888 x 834.75

Application Block Diagrams

High Efficiency 140W USB-C Power Supply Block Diagram
High Efficiency ZVS 140W USB-C Power Supply
140W USB-C power supply with SuperGaN, adaptive ZVS, smart PFC, and high efficiency at 28V/5A.
The AC/DC adapter block diagram features a zero‑voltage switching controller and SuperGaN FETs, and the design is compliant with USB PD EPR, delivering 240 W output.
240W USB PD AC/DC Adapter
High-efficiency 240W AC/DC adapter with USB PD 3.2 EPR output.
Low-Cost USB-C & USB PD 100W Power Supply with Multiple Outputs
100W/140W USB-C & USB PD Power Supply
USB-C & USB PD power supplies with multiple outputs, optimized efficiency, and cost-effective design.
Zero Standby Power 65W USB-C Adapter with Dual Output Block Diagram
65W USB-C Adapter with Zero Standby Power with Single and Dual Output Options
Compact 65W USB-C adapter with USB PD 3.1 and ZSP design, single/dual-port charging, and high efficiency.

Additional Applications

  • Consumer
  • Power adapters
  • Low power SMPS
  • Lighting
  • POE Power

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TP70H150G4LSG-TRActiveAvailableIn StockPQFN1ku | $1.2Tape & Reel3Surface Mount-55 to +150°CCHINAJAPAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits