Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 150mOhm, 700V GaN Device in PQFN 8x8 industry package
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by:
    • 800V transient over-voltage capability
    • Operation with E-mode Gate drivers without the need for Zener protection
    • 2kV HBM ESD rating
  • Low QRR
  • Reduced crossover loss
  • Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
    • Increased power density
    • Reduced system size and weight
    • Overall reduction in system cost

Description

The TP70H150G4LSGB 700V, 150mΩ Gallium Nitride (GaN) FET, housed in an 8x8 PQFN industry-standard package, is a normally-off device built on Renesas' Gen IV SuperGaN® platform. It integrates a high-voltage GaN HEMT with an optimized low-voltage silicon MOSFET, achieving over 2kV HBM ESD rating. This device delivers superior performance, standard drive compatibility, easy adoption, and enhanced reliability.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)700
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)150
RDSON (max) (mΩ)180
Vth typ (V)2
Id max @ 25°C (A)14.2
Qg typ (nC)5.5
Qoss (nC)27
Ron * Qoss (FOM)4050
Ciss (Typical) (pF)491
Coss (Typical) (pF)27
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. Type
PQFN88

Applications

  • Consumer
  • Power adapters
  • Low power SMPS
  • Lighting
  • POE Power
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TP70H150G4LSGB-TRActiveAvailableIn StockPQFN881ku | $1.17Tape & Reel3Surface Mount-55 to +150°CCHINAJAPAN