Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 150mOhm, 650V GaN Device in PQFN 8x8 industry package
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design defined by:
    • 800V transient over-voltage capability
    • Operation with E-mode Gate drivers without the need for Zener protection
  • Low QRR
  • Reduced crossover loss
  • Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
    • Increased power density
    • Reduced system size and weight
    • Overall reduction in system cost

Description

The TP65H150G4LSGBE 650V 150mΩ Gallium Nitride (GaN) FET, housed in an 8x8 PQFN industry-standard package, is a normally-off device built on Renesas' Gen IV SuperGaN® platform. It integrates a high-voltage GaN HEMT with an optimized low-voltage silicon MOSFET, delivering exceptional performance, standard drive compatibility, ease of adoption, and enhanced reliability.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)150
RDSON (max) (mΩ)180
Vth typ (V)1.6
Id max @ 25°C (A)14.2
Qg typ (nC)14
Qoss (nC)35
Ron * Qoss (FOM)5250
Ciss (Typical) (pF)1160
Coss (Typical) (pF)28
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)
PQFN888 x 8

Application Block Diagrams

Interactive block diagram of the USB charger system delivers up to 240W and features integrated USB-C port controllers.
140W-240W Dual Ports USB Type-C & USB PD Charger
This USB charger system delivers up to 240W for fast, flexible dual USB-C charging with robust safety.

Additional Applications

  • Consumer
  • Power adapters
  • Low power SMPS
  • Lighting
  • POE Power

Complete Your Design

Explore complementary products to elevate your design