Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 240mOhm, 700V GaN Device in PQFN 5x6 performance package
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by:
    • 800V transient over-voltage capability
    • Operation with E-mode Gate drivers without the need for Zener protection
    • 2kV HBM ESD rating
  • Low QRR
  • Reduced crossover loss
  • Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
    • Increased power density
    • Reduced system size and weight
    • Overall reduction in system cost

Description

The TP70H300G4JSGB 700V 240mΩ Gallium Nitride (GaN) FET, housed in a 5x6 PQFN performance package, is a normally-off device built on Renesas' Gen IV SuperGaN® platform. It integrates a high-voltage GaN HEMT with an optimized low-voltage silicon MOSFET, achieving over 2kV HBM ESD rating, to deliver superior performance, standard drive compatibility, ease of adoption, and enhanced reliability.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)700
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)240
RDSON (max) (mΩ)312
Vth typ (V)2
Id max @ 25°C (A)8
Qg typ (nC)5.4
Qoss (nC)17
Ron * Qoss (FOM)4080
Ciss (Typical) (pF)487
Coss (Typical) (pF)16.3
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. Type
PQFN56

Applications

  • Consumer
  • Power adapters
  • Low power SMPS
  • Lighting
  • POE Power
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TP70H300G4JSGB-TRActiveAvailableIn StockPQFN561ku | $0.69Tape & Reel3Surface Mount-55 to +150°CCHINAJAPAN