Features
- 240mOhm, 650V GaN Device in PQFN 8x8 industry package
- JEDEC-qualified GaN technology
- Dynamic RDS(on)eff production tested
- Robust design, defined by:
- 800V transient over-voltage capability
- Operation with E-mode Gate drivers without the need for Zener protection
- Low QRR
- Reduced crossover loss
- Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
- Increased power density
- Reduced system size and weight
- Overall reduction in system cost
Description
The TP65H300G4LSGBE 650V 240mΩ Gallium Nitride (GaN) FET, housed in an 8x8 PQFN industry-standard package, is a normally-off device built on Renesas' Gen IV SuperGaN® platform. It integrates a high-voltage GaN HEMT with an optimized low-voltage silicon MOSFET, delivering exceptional performance, standard drive compatibility, ease of adoption, and enhanced reliability.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Standard |
| Vds min (V) | 650 |
| V(TR)DSS max (V) | 800 |
| RDSON (Typ) (mΩ) | 240 |
| RDSON (max) (mΩ) | 312 |
| Vth typ (V) | 1.6 |
| Id max @ 25°C (A) | 8 |
| Qg typ (nC) | 12.7 |
| Qoss (nC) | 19 |
| Ron * Qoss (FOM) | 4560 |
| Ciss (Typical) (pF) | 1225 |
| Coss (Typical) (pF) | 16.7 |
| trr (Typical) (nS) | 29 |
| Mounting Type | Surface Mount |
| Temp. Range (°C) | -55 to +150°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) |
|---|---|
| PQFN88 | 8 x 8 |
Applications
- Consumer
- Power adapters
- Low power SMPS
- Lighting
- POE Power
Applied Filters: