Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Gen IV technology
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Wide gate safety margin
    • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • RoHS-compliant and Halogen-free packaging
  • Achieves increased efficiency in both hard- and soft-switched circuits
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Easy to drive with commonly-used gate driver
  • Kelvin source for improved performance
  • Pin-to-pin drop in with e-mode with higher Vt for improved noise immunity

Description

The TP65H070G4QS 650V 72mΩ Gallium Nitride (GaN) FET is a normally-off device built using Renesas' Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.

Renesas GaN offers improved efficiency over silicon, through lower gate charge, lower crossover loss, and smaller reverse recovery charge.

The TP65H070G4QS is offered in an industry-standard TOLL with a Kelvin source and common source package configuration.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)72
RDSON (max) (mΩ)85
Vth typ (V)4
Id max @ 25°C (A)29
Qg typ (nC)8.4
Qoss (nC)78
Ron * Qoss (FOM)5616
Ciss (Typical) (pF)600
Coss (Typical) (pF)74
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TOLL10 x 128

Applications

  • Datacom
  • Broad industrial
  • PV inverter
  • Servo motor
Part NumberStatusSamplesStockPackageCarrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)
TP65H070G4QSActiveAvailableOut of StockTOLLTape & Reel3Surface Mount-55 to +150°C