Skip to main content
Renesas Electronics Corporation

Features

  • Key features:
    • 400MHz speed for up to 4 + up to 3 (LockStep) RH850 G4MH CPUs
    • Top-level ratio of performance vs. power consumption
    • Up to 10MB Flash
    • Up to 1.28MB RAM
    • Embedded EMU3S (Embedded motor control unit), RDC3X (Position sensor interface) and TSG3 (motor timer) for field-oriented traction motor (inverter) control
    • Up to 4 x ADC (12-bit), with a maximum of 94 channels, including 6+6+0+0 Track and Hold inputs
    • Up to 10 x DS-ADCs with a Digital Filter Engine
    • Up to 20 x Digital Filter Engine
    • GTM v4.1 vehicle motion timer
    • High temperature support: up to Tj = 160°C
  • State of the Art Interfaces
    • Up to 2x 100Mbit Ethernet TSN
    • CAN-FD, SPI, RHSB (MSC), RHSIF, SENT, LIN, UART, I2C, PSI5,
    • SFMA (Serial flash memory interface)
    • eMMC
  • Support for FuSa and Security
    • Security module with EVITA Full support
    • ISO 26262 ASIL D
  • Extensive ecosystem supporting the latest standards concerning tool, hardware, and software areas

Description

The RH850/U2B is Renesas' cross-domain microcontroller series, a new generation of high-end automotive-control devices, designed to address the growing need to integrate multiple applications into a single chip to realize unified electronic control units (ECUs) for the evolving electrical/electronic architecture (E/E architecture). Based on 28 nanometer (nm) process technology, the 32-bit RH850/U2B automotive MCU builds on key functions from Renesas’ RH850/Ex Series for engine control and RH850/Cx Series for xEV to deliver improved performance.

This automotive-control MCU is equipped with up to four 400 megahertz (MHz) CPU cores + up to three dual-core lock-step. Each CPU core integrates virtualization support and Quality-of-Service (QoS) for X-in-1 applications. The latest hardware support technologies realize the integration of multiple ASIL D SW-partitions into one ECU while ensuring Freedom-From-Interference between the concurrently running applications to meet the ISO 26262 ASIL D standard.

The MCU includes security functions fulfilling EVITA Full for enhanced protection against cyber-attacks, enabling the device to support safe and rapid full no-wait Over-the-Air (OTA) software updates as security requirements evolve.

And the MCU incorporates a stand-alone high-performance motor-control accelerator IP (EMU3S) that works in flexible conjunction with multiple dedicated motor-control timer structures like GTM v4.1 and TSG3. As a unique feature, the embedded motor position sensor interface RDC3X (covering resolvers as well as inductive position sensors) provides the option to achieve significant BOM-cost reduction because the usually required external RDC chipset may be omitted.

Parameters

AttributesValue
Program Memory (KB)6144, 10240
RAM (KB)576, 1280
Supply Voltage (V)3 - 5.5
I/O Ports198, 266, 343
Temp. Range (°C)-40 to +160
Ethernet (ch)1
EtherCat (ch) (#)0
SCI or UART (ch)0
I2C (#)0, 2
CAN (ch)0
CAN-FD (ch)8
WirelessNo
PWM Output (pin#)0
32-Bit Timer (ch)59, 114
16-Bit Timer (ch) (#)128
8-Bit Timer (ch)0
Standby operable timerNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)64, 80, 96
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)4, 8, 10
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA29217 x 17 x 22920.8
BGA37321 x 21 x 23730.8
BGA46825 x 25 x 24680.8

Application Block Diagrams

The block diagram of the xEV inverter platform with optimized pulse pattern features a precise PWM duty regulation, high‑resolution internal timing, and accurate pulse switching.
Inverter Reference Platform with Optimized Pulse Pattern (OPP)
Efficient xEV inverter platform with OPP control for low distortion, stable torque, and fast integration.
Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.

Additional Applications

  • Zone control ECU
  • Domain control ECU
  • Communication gateway
  • Vehicle motion applications (xEV, ICE, TCU)

Applied Filters: