Overview
The RH850/U2B Starter Kit is a compact platform for evaluating Renesas 32-bit RH850/U2B microcontrollers. Powered by four RH850G4MH2 cores at 400MHz, it delivers high-performance real-time processing for automotive applications.
The kit includes a 12V power supply with the ASIL D-compliant RAA271084 PMIC for safe, reliable operation. Debugging is simple with a 14-pin LPD/JTAG debug port. Connectivity options include Ethernet, two CAN FD channels for high-speed communication, and LIN/SENT interfaces for sensor integration. Two Pmod™ connectors support I2C/SPI expansion for easy prototyping. The kit also features a 128×64 OLED display, LEDs, and a rotary encoder with RGB lighting for interactive feedback. Analog inputs, along with motor control and resolver I/Os, enable robust testing. Optimized for motor control, it supports advanced drive systems such as electric power steering and traction control.
Features
- Microcontroller
- Renesas RH850/U2B microcontroller
- Power & Safety
- 12V single-board power supply with onboard voltage regulation
- RAA271084 ASIL D compliant power management IC
- Operating temperature 0°C to +40°C
- Microcontroller Access & Debugging
- 14-pin LPD/JTAG debug port
- Pin headers for MCU access
- External 20MHz crystal resonator
- Connectivity & Expansion
- Ethernet port (10BASE-T / 100BASE-TX)
- Two CAN FD interfaces
- Combined LIN/SENT interface
- Two Pmod interfaces (I2C/SPI)
- USB-C/UART interface
- User Interface & Control
- 128×64 OLED display
- 16 CSI-driven LEDs and four general-purpose LEDs
- Reset switch and two interrupt buttons
- Two analog inputs via potentiometers
- Rotary encoder with RGB LED
- Motor Control & Feedback
- Two motor control outputs
- Two resolver inputs for motor control
Products in the Design
| RAA271084 | Scalable 7-Channel 42V ASIL D Power Management IC for Automotive & Industrial MCUs |
| SLG46855-A | Automotive GreenPAK Programmable Mixed-Signal IC (Grade 2), VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C |
Sample & Buy
Applied Filters:
Application Block Diagrams
| X-in-1 Electric Vehicle Unit Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion. |
Videos & Training
To practically reduce the overall number of ECUs in a car, their functions must become integrated as multiple virtual ECUs on a shared physical ECU. A solution to this challenge is the introduction of a hypervisor-related SW system – developed in cooperation between ETAS and Renesas.
News & Blog Posts
Support
Support Communities
- Y-ASK-RH850U2B: Break at address "0x0" with no debug information
Hi Renesas experts, I am testing the board, Y-RH850-U2BE-516PIN-PB-T1-V1, the piggyback board. created a simple test project, MCU is RH850U2B24, R7F7025BxFABC_Performance, when I connected the E2 emulator, in e2 studio (2026-4-2), opened the debug configuration, click debug, popped up a waning ...
May 28, 2026