Skip to main content
Renesas Electronics Corporation

Three-Level T-Type Traction Motor Inverter​

Overview

Description

As EV platforms transition to higher power and 800V+ battery architectures, conventional two-level traction motor inverters face increasing challenges related to efficiency, EMI, NVH, and thermal performance. The three-level T-type traction motor inverter addresses these limitations by generating cleaner output voltage waveforms with reduced dv/dt and lower harmonic content. By combining advanced automotive-grade control with high-speed bidirectional switching elements in the neutral leg, it enables improved efficiency, smoother motor operation, and reduced switching losses. This enhances drivability while simplifying EMC compliance and reducing stress on motor insulation and system components. Designed for next-generation high-voltage EV platforms, it provides a scalable and cost-effective path beyond traditional two-level architectures while balancing performance, complexity, and system integration.

System Benefits:

  • Higher drivetrain efficiency (~1–2%) due to reduced switching and motor harmonic losses
  • Lower dv/dt and EMI, simplifying EMC compliance and reducing filter and shielding requirements
  • Improved NVH through cleaner motor currents and reduced torque ripple; reduced device and insulation stress (Vdc/2) enhances reliability and lifetime
  • High power density enabled by GaN bidirectional switch (BDS) and multilevel operation for compact e-axles
  • Scalable to 800V+ platforms without the efficiency and EMI penalties of two-level architectures

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS200-1: WEBTri component.2008Component block.745Component block.631Isolated Gate Driver for BDSIsolated Gate Driver for BDSIsolated Gate Driver for BDSTri component.1704Component block.745Component block.631Isolated Gate DriverIsolated Gate DriverIsolated Gate DriverLine Arrow.1741Line Arrow.1742Sheet.1005Sheet.1121Sheet.1123Sheet.1126Sheet.1128Sheet.1129Sheet.1130Sheet.1132Sheet.1133Sheet.1135Sheet.1136Sheet.1137Sheet.1138Sheet.1139Ground.1592Sheet.1141Sheet.1142Sheet.1144Sheet.1145Sheet.1147Sheet.1148Sheet.1150450-800V450-800V450-800VCAN BusCAN BusCAN Bus+12V+12V+12VSiCSiCSiCPMSMPMSMPMSMSheet.1216Sheet.1219Sheet.1228Sheet.1229Sheet.1230Sheet.1303Sheet.1333Sheet.1334Sheet.1336Sheet.1346CAN TransceiverCAN TransceiverCAN TransceiverI/OI/OI/OGreenPAKGreenPAKGreenPAKDiodeSheet.1423Sheet.1424Sheet.1425Sheet.1428Sheet.1429Sheet.1430Sheet.1431Sheet.1432Sheet.1434Sheet.1435Sheet.1437Sheet.1438Sheet.1439Sheet.1440Sheet.1441Diode.1444Sheet.1445Sheet.1446Sheet.1447LVN3p.449Sheet.1450Sheet.1451Sheet.1452Sheet.1453Sheet.1454Sheet.1456Sheet.1457Sheet.1459Sheet.1460Sheet.1461Sheet.1462Sheet.1463Sheet.1464Diode.1466Sheet.1467Sheet.1468Sheet.1469Sheet.1472Sheet.1473Sheet.1474Sheet.1475Sheet.1476Sheet.1478Sheet.1479Sheet.1481Sheet.1482Sheet.1483Sheet.1484Sheet.1485Diode.1487Sheet.1488Sheet.1489Sheet.1490Sheet.1493Sheet.1494Sheet.1495Sheet.1496Sheet.1497Sheet.1499Sheet.1500Sheet.1503Sheet.1504Sheet.1505Sheet.1506Diode.1508Sheet.1509Sheet.1510Sheet.1511Sheet.1514Sheet.1515Sheet.1516Sheet.1517Sheet.1518Sheet.1520Sheet.1521Sheet.1524Sheet.1525Sheet.1526Sheet.1527Diode.1529Sheet.1530Sheet.1531Sheet.1532Sheet.1535Sheet.1536Sheet.1537Sheet.1538Sheet.1539Sheet.1541Sheet.1542Sheet.1545Sheet.1546Sheet.1547Sheet.1548Sheet.1653Capacitor Non-polarized .3272Sheet.1683Sheet.1684Sheet.1685Sheet.1686Capacitor Non-polarized .1687Sheet.1688Sheet.1689Sheet.1690Sheet.1691Connector 1.1693Capacitor Non-polarized .1709Sheet.1710Sheet.1711Sheet.1712Sheet.1713Sheet.1714800-12V Isolated Buck800-12V Isolated Buck800-12V Isolated Buck Diode.1718Sheet.1719Sheet.1720Sheet.1721Diode.1724Sheet.1725Sheet.1726Sheet.1727Sheet.1731Line ArrowSheet.1735Sheet.1736Line Bi-directionalLine Bi-directional.1748Line Bi-directional.1749Motor-ACSheet.1754MMMSheet.1756WS200WS200WS200Vertical Wire Bundle333Sheet.1859Vertical Wire Bundle.1860666Sheet.1862Connector ArrowPosition SensorPosition SensorPosition SensorGround - EarthSheet.1865Sheet.1866Sheet.1867Sheet.1868Sheet.1168PMICPMICPMICSheet.1873MCUMCUMCUCANCANCANGPIOGPIOGPIOI2CI2CI2CPWMPWMPWMPWMPWMPWMADCADCADCADCADCADCSheet.1235Diode.1488Diode.1876Diode.1877Current SenseCurrent SenseCurrent SenseSheet.1878GaN BDSGaN BDSGaN BDSSheet.1231Sheet.1232Sheet.1234Sheet.1599Connector 1.160Sheet.1786Sheet.1787Sheet.1788Sheet.1789Sheet.1790Sheet.1791Sheet.1792Sheet.1793Sheet.1794Sheet.1795Sheet.1797Sheet.1798Sheet.1799Sheet.1800Sheet.1801Sheet.1802Sheet.1803Sheet.1804Sheet.1805Sheet.1806Sheet.1807Sheet.1808Sheet.1810Sheet.1811Sheet.1812Sheet.1813Sheet.1814Sheet.1815Sheet.1816Sheet.1817Sheet.1818Sheet.1819Sheet.1821Sheet.1823Sheet.1824Sheet.1825Sheet.1826Sheet.1827Sheet.1828Sheet.1829Sheet.1830Sheet.1831Sheet.1832Sheet.1834Sheet.1835Sheet.1836Sheet.1837Sheet.1838Sheet.1839Sheet.1840Sheet.1841Sheet.1842Sheet.1845Sheet.1847Sheet.1848Sheet.1849Sheet.1850Sheet.1851Sheet.1852Sheet.1853Sheet.1854Sheet.1855Sheet.1856Sheet.1874Sheet.1679Sheet.1600Sheet.1843Diode.1879Diode.1880Diode.1881
Exiting Interactive Block Diagram