Skip to main content
Renesas Electronics Corporation

Inverter Reference Platform with Optimized Pulse Pattern (OPP)

Overview

Description

This inverter control platform brings together advanced motor control techniques with an integrated power, drive, and sensing architecture to enable smooth and efficient operation in electrified vehicle applications. By applying optimized pulse pattern (OPP) control, motor phase currents are shaped closer to an ideal sine wave, reducing current distortion and improving efficiency, particularly at medium to high operating speeds. The coordinated interaction among control, timing, gate driving, power management, and position sensing delivers stable torque, reduced losses, and improved acoustic performance across a wide speed range. Designed to streamline system integration and shorten development cycles, this platform supports high performance, scalability, and reliability for next‑generation xEV inverter systems.

System Benefits:​

  • Higher overall system efficiency (motor × inverter), enabled by OPP control through precise PWM duty regulation, especially at medium to high speeds
  • Significantly reduced current distortion with low THDi, achieved through high‑resolution internal timing and accurate pulse switching that produces near‑ideal three‑phase sinusoidal waveforms
  • System‑level validation on a motor and inverter dynamometer showing up to +1.13% efficiency improvement and up to −23.9% THDi reduction at 40 kW/9,500 rpm/40 N·m
  • Proven performance at higher power levels, with +0.36% efficiency improvement and −10.13% THDi reduction at 90 kW/9,500 rpm/90 N·m
  • Flexible implementation supporting both TSG‑based and GTM‑based approaches, enabling design adaptability without compromising performance

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
New_U2B6,10/TSG_GTM_Wining comboConnector Arrow.76Connector Arrow.75OptocouplerOptocouplerOptocouplerPMICPMICPMICGeneral-Purpose InputGeneral-Purpose InputGeneral-Purpose InputBattery 12V.159Sheet.5Sheet.6Sheet.7Sheet.8MotorSheet.56Sheet.57MM12V12V12VConnector ArrowConnector Arrow.73Connector Arrow.77PWM with OPP AdjustPWM with OPP AdjustPWM with OPP AdjustVertical Wire Bundle.181666Sheet.82Connector Arrow.158Vertical Wire Bundle666Sheet.90U,V,W 3-Phase Current InputU,V,W 3-Phase Current InputU,V,W 3-Phase Current InputConnector Arrow.312Connector Arrow.313Connector Arrow.314Connector Arrow.180Connector Arrow.181Connector Arrow.182Connector Arrow.140Analog Differential (sin/cos)Analog Differential (sin/cos)Analog Differential (sin/cos)Vertical Wire Bundle.92444Sheet.106Connector Arrow.1395V Power Supply5V Power Supply5V Power SupplyWS186​WS186​WS186Sheet.110IGBT/SiC ModuleIGBT/SiC ModuleIGBT/SiC ModuleIGBT Insulated Gate Bipolar Transistor 1Sheet.20Sheet.21Sheet.22Sheet.23Sheet.24IGBT Insulated Gate Bipolar Transistor 1.10Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30IGBT Insulated Gate Bipolar Transistor 1.16Sheet.32Sheet.33Sheet.34Sheet.35Sheet.36IGBT Insulated Gate Bipolar Transistor 1.29Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42IGBT Insulated Gate Bipolar Transistor 1.35Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48IGBT Insulated Gate Bipolar Transistor 1.41Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Connector Arrow.74Position SensorPosition SensorPosition SensorLDOLDOLDOSheet.112Component block.11Component block.12Component block.1311pt text11pt textComponent block.745Component block.631Gate DriverGate DriverGate DriverSheet.113MCUMCUMCURDCRDCRDCADCADCADCTSG/GTM OPP ControTSG/GTM OPP ControlTSG/GTMOPP Control
Exiting Interactive Block Diagram