Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VIN range 2.7V to 5.5V
  • Up to 3A of output current
  • Switching frequency of 1MHz or 2MHz
  • 35μA quiescent current (ISL80031 and ISL80031A)
  • Overcurrent and short-circuit protection
  • Over-temperature/thermal protection
  • Negative current protection
  • Power-good and enable
  • 100% duty cycle
  • Internal soft-start and soft-stop
  • VIN undervoltage lockout and VOUT overvoltage protection
  • Up to 95% peak efficiency

Description

The ISL80030, ISL80030A, ISL80031, and ISL80031A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 3A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. These devices operate at either a 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They also have excellent stability. The ISL80030, ISL80030A, ISL80031, and ISL80031A integrate very low rDS(ON) MOSFETs to maximize efficiency. In addition, because the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. The devices can operate at 100% duty cycle. The ISL80030 and ISL80030A are configured for PWM pulse width modulation operation and provide a fast transient response, which helps reduce the output noise and RF interference. The ISL80031 and ISL80031A are configured for PFM discontinuous conduction operation and provide high efficiency by reducing switching losses at light loads. These devices are offered in a space saving 8 Ld 2mmx2mm DFN Pb-free package with exposed pad for improved thermal performance. The complete converter occupies less than 64mm2 area.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5.5
Output Current (Max) [Rail 1] (A)3
Switching Frequency Range (Typical) (kHz)1000 - 1000
Control TypeCurrent Mode
Peak Efficiency (%)95
IQ [Rail 1] (µA)35
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.0 x 2.0 x 0.9080.5

Application Block Diagrams

High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
High-Speed 5G to Wi-Fi Converter for CPE Block Diagram
High-Speed 5G to Wi-Fi Converter for CPE
Convert 5G to Wi-Fi with dual-band 4T4R Wi-Fi 6, ideal for 5G routers and efficient networking.
400ZR optical module block diagram features an MCU, PMIC, synchronous buck, and linear differential driver allowing for a compact and high-performance module.
400ZR Optical Module
Optimize 400Gb Ethernet transport over DCI links with a compact 400ZR module for high performance and low power.
High throughput Wi-Fi 6 router block diagram features two concurrent dual-band Wi-Fi 6 radios with 4T4R architecture and supports 802.11 a/b/g/n/ac standards.
High-Throughput Wi-Fi 6 Router
Achieve seamless, high-speed connectivity with an advanced Wi-Fi 6 router powered by Renesas.
Interactive block diagram of the Mbed-based image processing system features highly integrated MPU with Arm Cortex-A9 CPU that supports e-AI, wireless IoT connectivity via a Wi-Fi module, along with various UI interfaces.
Mbed-Based Image Processing System
The Mbed-based system enables rapid prototyping for smart cameras with AI, IoT, and sensor integration.
Interactive block diagram of the smart grid fault indicator unit uses the RA2 MCU series, which includes a 16-bit SAR ADC, 24-bit sigma-delta ADC, COMP, system control, touch control, and super low power.
Smart Grid Fault Indicator Unit
Low-power smart grid fault indicator with high-performance MCUs and efficient monitoring.
Full-function HMI with 4K Video Support Block Diagram
Full-Function HMI with 4K Video Support
High-performance HMI design delivers seamless 4K video, advanced graphics, and reliable connectivity.
This full-function HMI with FHD video support features built-in USB 3.0, PCI Express, and Gigabit-Ethernet interfaces and includes embedded processors equipped with a dual-core Arm Cortex-A53 (1.2GHz) CPU.
Full-function HMI with FHD Video Support
Full-function HMI platform features a high-performance MPU and offers built-in USB 3.0, PCI Express, and Gigabit Ethernet interfaces.

Applied Filters: