Skip to main content

Features

  • Highest level of computing performance
    • Calculation performance of about 5.5 thousand DMIPS
  • ECC function indispensable for system’s high reliability
    • ECC support for both L1/L2cache, DDR/IF
  • 128KB System RAM
  • Built-in high-speed interface (USB 3.0, PCI-e, Gbit-Ether)
  • Full high-definition H.265 decoder, H.264 decoder/encoder installed
  • Equipped with 3DGfx engine Power VR ideal for embedded devices
  • Security function for communication, data, and program protection

Description

High processing performance with dual-core Arm® Cortex®-A53 (1.2GHz) CPUs, with 3D graphics and video codec engine.

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).

Android is a trademark of Google LLC.

Parameters

Attributes Value
CPU Architecture Arm
Main CPU Cortex-A53 x 2
Program Memory (KB) 0
RAM (KB) 128
Carrier Type Bulk (Tray), Full Carton (Tray)
Supply Voltage (V) 3.0 - 3.6
I/O Ports 132
NPU No
DRAM I/F DDR3L-1856 (32-bit)
3D GPU PowerVR GE8300
Temp. Range (°C) Ta = -40 to +85
Operating Freq (Max) (MHz) 1200
Ethernet speed 100M/1G
Ethernet (ch) 1
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 1 / 1 )
USB HS (host ch/device ch) ( 1 / 1 )
USB SS (host ch/device ch) ( 1 / 1 )
PCI Express (generation and ch) PCIe (Gen.2.0 1Lane) x 1 ch
SCI or UART (ch) 11
SPI (ch) 4
I2C (#) 8
CAN (ch) 0
CAN-FD (ch) 2
Wireless No
SDHI (ch) 3
High Resolution Output Timer No
PWM Output (pin#) 0
32-Bit Timer (ch) 19
16-Bit Timer (ch) (#) 4
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 1
Image Codec H.264 enc/dec, H.265 dec
Segment LCD Controller No
Security & Encryption AES,RSA,Hash,TRNG,Arm TrustZone,Secure boot

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
FCBGA 21 x 21 x 2.25 552 0.8

Application Block Diagrams

SMARC SoM Module for RZ MPUs Block Diagram
SMARC SoM for RZ MPUs
Compact RZ SoMs with SMARC 2.1 offer high-speed interfaces, AI, robust security, and scalability.
System on Module (SoM) Block Diagram
Power & Timing SoM for RZ/G2E
Power and timing SoM ensures precise timing and efficient power distribution.
Full-function HMI with FHD Video Support Block Diagram
Full-function HMI with FHD Video Support

Applied Filters:

Renesas introduces the second generation RZ/G series of 64-bit microprocessors (MPU) with verified Linux package. The RZ/G2 MPUs offer high performance, high reliability embedded microprocessors with advanced graphics for next generation Human-Machine Interfaces (HMI) on industrial and building automation systems.

News & Blog Posts