Skip to main content

Features

  • PCIe Gen1–4 compliant
  • Integrated terminations provide 100Ω differential Zo: reduced component count and board space
  • 1.8V operation: reduced power consumption
  • Outputs can optionally be supplied from any voltage between 1.05V and 1.8V: maximum power savings
  • OE# pins: support DIF power management
  • LP-HCSL differential clock outputs: reduced power and board space
  • Programmable slew rate for each output: allows tuning for various line lengths
  • Programmable output amplitude: allows tuning for various application environments
  • DIF outputs blocked until PLL is locked: clean system start-up
  • Selectable 0%, -0.25% or -0.5% spread on DIF outputs: reduces EMI
  • External 25MHz crystal; supports tight ppm with 0ppm synthesis error
  • Configuration can be accomplished with strapping pins: SMBus interface not required for device control
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Space-saving 6 × 6 mm 48-VFQFPN; minimal board space
  • Selectable SMBus addresses: multiple devices can easily share an SMBus segment
  • Available in AEC-Q100 qualified, Grade 2 (-40°C to +105°C) version (wettable flank package)

Description

The 9FGV0841 is an 8-output very low power clock generator for PCIe Gen1–4 applications with integrated output terminations providing Zo=100 Ω. The device has 8 output enables for clock management and supports 2 different spread spectrum levels in addition to spread off.

For information regarding evaluation boards and material, please contact your local IDT sales representative.

Parameters

AttributesValue
Diff. Outputs8
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 25, 100 - 100
Power Consumption Typ (mW)62
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL, LVCMOS
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors0
Package Area (mm²)36
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
FunctionGenerator
Input TypeCrystal, LVCMOS
Core Voltage (V)1.8
Output Voltage (V)0.8V, 1.8V

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.9480.4

Application Block Diagrams

Connected Android Cluster Block Diagram
Connected Android-Based Vehicle Instrument Cluster
Android-based automotive cockpit with wireless connectivity and real-time displays.
Communication gateway and integrated DVR/DMS system block diagram featuring a high-performance R-Car S4 for CoGW and R-Car M3 SoC and RH850 MCU.
Communication Gateway & Integrated DVR/DMS System
Integrated automotive gateway merging CoGW with DVR/DMS video processing.
Automotive Cockpit Solution with Haptics Block Diagram
Automotive Cockpit System with Haptics
Advanced cockpit system with next-generation haptics, BroadLED driver, and PMIC.
Tire Pressure Monitoring System Block Diagram
Tire Pressure Monitoring System
Low-power Bluetooth LE TPMS design with integrated PMIC for cost, size, and development time reduction.
Interactive block diagram of the full graphics cluster and cockpit system features a SoC, PMIC, and a configurable PCIe clock generator that provides high-quality outputs.
Full Graphics Cluster & Cockpit System
High-efficiency display system to support a full graphics cluster in automotive cockpits.
High-End Cockpit & Infotainment Solution Block Diagram
High-End Cockpit & Infotainment Solution
Full-function HMI with 4K Video Support Block Diagram
Full-Function HMI with 4K Video Support
High-performance HMI design delivers seamless 4K video, advanced graphics, and reliable connectivity.
This full-function HMI with FHD video support features built-in USB 3.0, PCI Express, and Gigabit-Ethernet interfaces and includes embedded processors equipped with a dual-core Arm Cortex-A53 (1.2GHz) CPU.
Full-function HMI with FHD Video Support
Full-function HMI platform features a high-performance MPU and offers built-in USB 3.0, PCI Express, and Gigabit Ethernet interfaces.

Applied Filters: