Skip to main content

Features

  • Android Wired Headset v1.1 compliant
  • High-performance mono microphone to ADC record path with 90dB SNR
  • ADC digital filters with Audio and Voice mode high-pass characteristics
  • Low noise microphone bias regulator with programmable output
  • High-performance stereo DAC to headphone playback path with 100dB SNR
  • DAC digital filters with Audio and Voice mode high-pass cutoff and 5-band equalizer
  • Advanced Accessory Detect supports
    • 3 and 4-pole jack detection
    • MIC/GND polarity switching (OMTP/CTIA jack types)
    • Multiple button detection
    • Headphone impedance testing
  • Microphone input with automatic level control
  • Digital sidetone path with gain
  • Digital tone generator
  • System controller for simplified pop-free startup and shut-down
  • Mixed sample rates of 24kHz ADC, 48kHz DAC supported from a single digital interface
  • Sample rates of up to 96kHz at 24-bit resolution
  • Shut-down mode for very low current consumption during standby
  • Phase-locked loop with WCLK tracking to generate system clock
  • 4-wire digital audio interface with support for I2S, TDM and other audio formats
  • 2-wire I2C compatible interface with support for High Speed mode up to 3.4MHz
  • 4.5mm x 1.6mm WLCSP RouteEasy™ package for low cost PCB manufacture

Description

The DA7219 is an ultra-low power audio codec with Advanced Accessory Detection (AAD), which supports sample rates up to 96kHz at 24-bit resolution. It contains a mono microphone to Analog-to-Digital Converter (ADC) path and a stereo Digital-to-Analog Converter (DAC) to headphone (HP) path. AAD supports the detection and identification of 3-pole (headphone) and 4-pole (headset) jacks and allows the automatic pin order switching of MIC/GND on CTIA or OMTP headsets. It also supports automatic multiple button detection.

Benefits

  • GND/MIC polarity switch and multiple button detection for CTIA/OMTP audio jacks
  • 7.5mm2 package footprint enabling PCB space savings in area constrained applications
  • Capless headphone driver eliminates large AC coupling capacitors
  • Optimized ball-out conducive for low cost PCB manufacturing

Advanced Accessory Detection (AAD)

Image
Advanced Accessory Detection

The AAD will detect a jack insertion/removal, detect the polarity of the jack (CTIA/OMTP), and will support the detection of impedance based buttons in parallel with the connected accessory microphone.

Parameters

AttributesValue
ADC SNR A-weighted support(dB) @ 48kHz90 @ 1.8V
DAC SNR A-weighted support(dB) @ 48kHz100 @ 1.8V
Power Consumption During Record2.75mW @ 1.8V
Power Consumption During Playback3.4mW @ 1.8V
Headphone Power Output2 x 70mW @ 2.5V
Audio Interface2-wire
Advanced FeaturesAdvanced Accessory detection, polarity switching

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
32-WLCSP4.5 x 1.60.5

Application Block Diagrams

Battery Powered Camera with AI Object Detection & Motion Sensing Block Diagram
Battery-Powered Camera with AI Object Detection & Motion Sensing
Battery-powered camera with AI for efficient motion detection, fast boot, and low-power object classification.
Interactive block diagram of the Mbed-based image processing system features highly integrated MPU with Arm Cortex-A9 CPU that supports e-AI, wireless IoT connectivity via a Wi-Fi module, along with various UI interfaces.
Mbed-Based Image Processing System
The Mbed-based system enables rapid prototyping for smart cameras with AI, IoT, and sensor integration.
Video IP Phone Block Diagram
Video IP Phone
Video IP phone design with Hi-Fi audio, noise cancellation, touch display, and versatile connectivity.

Additional Applications

  • Chromebooks
  • Portable audio applications
  • Tablets and eReaders
  • Headphone accessories
  • Remote controllers
  • Gaming controllers

Applied Filters: