Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VIN range 2.7V to 5.5V
  • IOUT maximum is 1.5A or 2A
  • Switching frequency is 1MHz or 2MHz
  • Overcurrent and short circuit protection
  • Over-temperature/thermal protection
  • Negative current protection
  • Power-good and enable
  • 100% duty cycle (1MHZ)
  • Internal soft-start and soft-stop
  • VIN undervoltage lockout and VOUT overvoltage protection
  • Up to 95% peak efficiency

Description

The ISL80020, ISL80020A, ISL80015 and ISL80015A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 2A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. They operate at either 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They have excellent stability. The ISL80020, ISL80020A, ISL80015 and ISL80015A integrate very low rDS(ON) MOSFETs in order to maximize efficiency. In addition, since the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. They can operate at 100% duty cycle (at 1MHz). The device is configured in PWM (pulse width modulation) for fast transient response, which helps reduce the output noise and RF interference. These devices are offered in a space saving 8 pin 2mmx2mm TDFN lead free package with exposed pad for improved thermal performance. The complete converter occupies less than 64mm2 area.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5.5
Output Current (Max) [Rail 1] (A)2
Switching Frequency Range (Typical) (kHz)800 - 1200
Control TypeCurrent Mode
Peak Efficiency (%)95
IQ [Rail 1] (µA)7000
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableN/A

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN2.0 x 2.0 x 0.7580.5

Application Block Diagrams

High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
Off-road GPS Guidance System Block Diagram
Off-road GPS Guidance System
High-accuracy GPS/GNSS system offers precise navigation for agricultural and industrial machinery.
High-Speed 5G to Wi-Fi Converter for CPE Block Diagram
High-Speed 5G to Wi-Fi Converter for CPE
Convert 5G to Wi-Fi with dual-band 4T4R Wi-Fi 6, ideal for 5G routers and efficient networking.
Genoa Server Block Diagram
AMD 4th-Gen EPYC (Genoa) Power & Timing System
Complete power and timing system for AMD Genoa with SVI3, DDR5, and PCIe Gen 5/6 support.
Wireless electronic gaming table block diagram integrates an MPU main board with an optional plug-in Wi-Fi 6 module and single 3.3V supply.
Wireless Electronic Gaming Table
Flexible Wi-Fi 6 system offers 3000Mbps, 4x4 MIMO, dual-band support, and seamless integration features.
Iris Scanning Security System Block Diagram
Iris Scanning Security System
Iris scanning boosts security and accuracy in biometrics for high-security environments.
Edge Computing for Security Systems Block Diagram
Edge Computing for Security Systems
This edge computing design ensures secure local processing, robust connectivity, and scalable reliable systems.

Applied Filters: