Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 360nA idle power mode with full I2C control and memory retention
  • Wideband LRA driver: 25Hz to 1kHz with resonant mode
  • Frequency tracking support up to 300Hz
  • Low-latency direct drive for haptics
  • On-the-fly diagnostics
  • Custom waveform sequences
  • Three methods of drive with Linux and C-like driver (HAL)
  • Packages:
    • WLCSP-12 (0.4mm pitch)
    • QFN-12 (0.65mm pitch)

Description

The DA7280 high-definition (HD) haptic driver combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7280 can drive both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz to drive the most complex click/vibration touch effects in a wide range of applications.

The DA7280 combines very low idle current consumption (360nA) with low-latency trigger inputs to minimize the delay after button presses when an application process is in deep sleep.

Benefits

  • Constant resonance frequency tracking through continuous current drive monitoring
  • Ultra-low power consumption means longer battery life
  • Only 0.75ms latency when responding from ultra-low power state
  • Drives LRAs off-resonance for custom effects, or dual-resonant systems for two-dimensional vibration
  • Enables wide-band effects as well as supporting dual-resonant systems
  • Drives distinct haptic effects triggered by multiple inputs without the need to wake the apps processor
  • Detects issues with motor automatically
  • Frequency, time, amplitude triplets to program the waveform
  • Quick and easy software development using the SmartCanvas™ GUI

Parameters

AttributesValue
Target applicationsSmartphones, Gaming, Wearables, Automotive, Personal Medical, Touch Displays, Industrial Human-Machine Interfaces

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
12-QFN3 x 3 (QFN)0.65
12-WLCSP1.35 x 1.75 (WLCSP)0.4

Application Block Diagrams

Elevator control system block diagram featuring sleek capacitive metal touch, CAN FD, and NFC authentication.
Metal Capacitive Touch Panel with NFC for Elevator & HMI
Elevator control system with sleek capacitive metal touch, CAN FD reliability, and NFC security for a premium, safe, user‑friendly experience.
Interactive block diagram of the touch remote controller features capacitive touch MCU and Bluetooth for smart home control.
Capacitive Touch Remote Controller
Sleek, buttonless remote controller with touch gestures and Bluetooth for smart home control.
Interactive block diagram of the heatstroke prevention watch features and ultra-low power MCU, single-chip NFC charging, and low-energy flash memory.
Heatstroke Prevention Watch
A low-power wearable detects heatstroke risks and alerts users to take early action.
High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
Interactive block diagram of the smart HMI system features 32-bit MCU, supporting GUI creation with an LCD, voice input/output, and IoT connectivity.
Smart HMI System with Voice & Display Interfaces
Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools.
Access Control System with NFC, Camera, and Capacitive Touch Authentication Block Diagram
Access Control System with NFC, Camera, and Capacitive Touch Authentication
The access control system ensures security with NFC, Wi-Fi, PoE, local storage, and flexible OS support.
Multi-Functional Cordless Drill with Wire Detection Block Diagram
Multi-Functional Cordless Drill with Wire Detection
Cordless drill design with IoT enables wire detection, Bluetooth control, adjustable angles, and enhanced visibility.
Smart Lock with Super Low Power Wi-Fi & Bluetooth Low Energy Block Diagram
Smart Lock with Ultra-Low Power Wi-Fi & Bluetooth Low Energy
Low-power smart lock system enabling secure, wireless control with fingerprint support.

Additional Applications

  • Smartphone
  • Gaming
  • Wearables
  • Portable computing systems (POS, barcode scanners, etc.)
  • Computing – All-in-ones (display), notebook PCs
  • Any display driven consumer product
  • Automotive
  • Industrial
  • Medical

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
DA7280-00FV2ActiveN/AIn Stock12-QFN1ku | $0.788Tape & Reel36000#0.65mm3 x 3 (QFN)YesTAIWANTAIWAN
DA7280-00FVCActiveN/AIn Stock12-QFN1ku | $0.788Tape & Reel3250#0.65mm3 x 3 (QFN)YesTAIWANTAIWAN
DA7280-00V42ActiveN/AIn Stock12-WLCSP1ku | $0.788Tape & Reel14500#0.4mm1.35 x 1.75 (WLCSP)YesTAIWANTAIWAN
DA7280-00V4CActiveN/AOut of Stock12-WLCSP1ku | $0.85Tape & Reel1250#0.4mm1.35 x 1.75 (WLCSP)YesTAIWANTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. Is there any available source code in langue C for driving DA7280?

    Hi,   I am trying to build an STM32 based embedded system using the DA7280 chip to control a vibration motor. Is there any available source code in langue C for driving the chip?   Best, Kyle

    Feb 21, 2021
  2. DA7280 external force sensor I2C interface

    Is there a way to interface SingleTact FSR I2C com with DA7280 eval board? Single Tact spec Supply Voltage, Vcc 3.7 – 12V I 2C clock frequency 100KHz or 400KHz I 2C bus level 3 – 5V I 2C output range (sensor data) 10-bit (Operational FSR output 9-bit) Analog ...

    Aug 13, 2019
  3. DA7280 LRA detection

    ... EVENT_WARNING_DIAG" we get bit "E_LIM_DRIVE_ACC" active. This is case even when LRA is attached and resonate.  Our driver initialize the DA7280 to work in DRO mode and get stream of data only over I2C. LRA is with specifications: terminal resistance = 14.3 ohm +-10% resonant ...

    Dec 13, 2019
View All Results from Support Communities (8)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?