Skip to main content
Renesas Electronics Corporation

Overview

Use the DA7280 Performance Board to experience the haptic capabilities of DA7280 with the supplied LRA. DA7280 is configured and controlled by the SmartCanvas™ graphical user interface (GUI) over USB.

The DA7280 high-definition (HD) haptic driver combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7280 can drive both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz to drive the most complex click/vibration touch effects in a wide range of applications.

The DA7280 combines very low idle current consumption (360nA) with low-latency trigger inputs to minimize the delay after button presses when an application process is in deep sleep.

Products in the Design

Sample & Buy

DA7280 Performance Board

DA7280-PB

Active
HTS (US):8473.30.1180
ECCN (US):EAR99

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Low Power High-Definition Haptic Driver Evaluation Kit

Enables evaluation and fine-tuning of high-definition haptic feedback designs. Designed to simplify system integration and haptic sequence development.
Recommended Documents:

Videos & Training