Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • ASIL D ISO 26262 development process
  • VIN operating range from 4.0V to 42V
    • Start range 4.5V to 42V
  • Fixed switching frequency: 2.2MHz with optional pseudo-random spread spectrum
  • Three synchronous bucks with internal compensation and one LDO
    • Buck 1 output range: 2.8V to 5.05V, up to 1A
    • Buck 2/3 output range: 0.85V to 3.3V, up to 1A
    • LDO 4 output range: 2.7V to 3.4V, up to 300mA
  • OTP UV/OV thresholds: ±4%, ±6%, ±8%, ±12%
  • OTP power up/down sequence and delay
  • Optional output discharge on Buck 2, Buck 3, and LDO 4
  • Configurable GPIO pin
  • Dual EN pins
  • Protection features
    • Input voltage UVLO
    • Output OV/UV
    • Overcurrent protection on internal and output LDOs
    • Over-temperature shutdown
  • Functional safety features
    • Built-in Self Test (BIST) at power up
    • Dual bandgap/Reference chains
    • Independent UV/OV sense path for Buck 1 output
    • Configurable Window Watchdog Timer (WWDT)
    • Continuous CRC checking of OTP shadow registers
    • CRC-protected I2C communication
    • Configurable fault manager
  • AEC-Q100 qualified, Grade 1: -40°C to +125°C (TJ = 150°C)

Description

The RAA271082 is a versatile multi-rail power IC comprised of a primary high voltage synchronous buck regulator, two secondary low voltage synchronous buck regulators, and an LDO regulator. It offers four overvoltage and undervoltage monitors, I2C communications, a general-purpose I/O pin, and a dedicated reset output/fault indicator. RAA271082 was designed using an ASIL D ISO 26262 development process and is intended to meet ASIL B device metrics. The RAA271082 includes a second bandgap reference for the OV/UV monitors, built-in self-test at power-up, independent OV/UV monitoring, and continuous CRC error checking on internal registers and I2C communications.

Requiring few external components and minimal board space, the RAA271082 provides a high-density power solution. It offers an extensive feature set configured using internal One-Time Programmable (OTP) memory. Nearly all device options, such as each output voltage selection, power sequencing, and OV/UV thresholds, are internally configured and require no external components for selection. The regulators also offer internal compensation. The bucks are synchronous to achieve high efficiency and are capable of operating in harsh environments requiring high ambient temperatures.

The RAA271082 is available in a 4mm x 4mm 24-lead Step Cut QFN (SCQFN) package with an exposed pad for improved thermal performance. It is AEC-Q100 qualified to Grade 1 and operates across an ambient temperature range of -40°C to 125°C and is electrically specified across a junction temperature range of -40°C to 150°C.

Parameters

AttributesValue
Qualification LevelAutomotive
Product TypeMCU
Processor SupplierRenesas
Processor NameRH850 P1M
Total step-down DC/DC converter channels (#)4
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)4
Input Voltage (Max) (V)42
Bus Voltage (Max) (V)42
Output Current Max (A)1
Outputs (#)4
Function4-ch PMIC
Comm. InterfaceI2C
Battery InterfaceNo
GPIOs (#)1
Integrated Battery ChargerNo
Switching Frequency (MHz)2.2 - 2.2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SCQFN4.0 x 4.0 x 0.90240.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
48V/3kW Motor Control for 2/3 Wheelers Block Diagram
48V/3kW Motor Control for 2/3 Wheelers
The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL-B safety.
Full Digital Cluster Solution with AHL Block Diagram
Cost-Effective Digital Cluster with 4-channel AHL and Surround View
Digital clusters boost safety by centralizing info and reducing costs with AHL and efficient PMICs.
Advanced Automotive Domain Controller (AADC) Block Diagram
Advanced Automotive Domain Controller (AADC)
Advanced Automotive Domain Controller integrates key systems for smarter and connected vehicles.
DC Fast Charging Station for Electric Vehicles Block Diagram
DC Fast Charging Station for Electric Vehicles
DC fast charging station design with high‑efficiency IGBTs, gate drivers, an MCU, and PMIC.
Automotive Camera Solution with AHL Control Channel Block Diagram
Automotive Camera System with AHL Control Channel
Automotive AHL camera system with single-cable video transmission and control, plus I2C blower control.
Video Output Expansion for Surround View & AR-HUD Block Diagram
Video Output Expansion for Surround View & AR HUD
Integrated video output and AI for surround view and AR HUD with reduced cost and complexity.

Additional Applications

  • Driver monitoring cameras
  • Rear and surround view HD automotive cameras
  • Microcontroller PMIC for battery management systems
  • Microcontroller PMIC for zone and domain controllers
  • Microcontroller PMIC for gateway units

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryCountry of AssemblyCountry of Wafer Fabrication
RAA271082A4HNP#AA0ActiveAvailableIn StockRoHS:EN
SCQFN1ku | $2.324#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIA, THAILANDTAIWAN
RAA271082A4HNP#HA0ActiveAvailableIn StockRoHS:EN
SCQFN1ku | $2.324#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIA, THAILANDTAIWAN
RAA271082A4HNP#MA0ActiveAvailableIn StockRoHS:EN
SCQFN1ku | $2.724#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIA, THAILANDTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. RAA271082 demo

    Where can I find the demo routine for RAA271082?

    Jul 5, 2024
  2. RAA271082 Automotive PMIC

    Hello , Is there any driver / sample code available for RAA271082 PMIC ? I searched but I could not find any.  Thanks in advance

    Feb 6, 2025
  3. [RH850/F1KM]External voltage monitoring

    Hello team     In order to implement external voltage monitoring mentioned in the Safety Application Note, is there any recommended chip from Renesas? BR. Xianti

    Mar 4, 2025