| CAD Model: | View CAD Model |
| Pkg. Type: | SCQFN |
| Pkg. Code: | LHA |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA271082A4HNP#MA0) | Download |
| Pkg. Type | SCQFN |
| Lead Count (#) | 24 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Country of Assembly | MALAYSIA, THAILAND |
| Country of Wafer Fabrication | TAIWAN |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 42 |
| Comm. Interface | I2C |
| Function | 4-ch PMIC |
| GPIOs (#) | 1 |
| Input Voltage (Max) (V) | 42 |
| Input Voltage (Max) [Rail 1] | 42 |
| Input Voltage (Min) (V) | 4 |
| Input Voltage (Min) [Rail 1] (V) | 4 |
| Input Voltage Range (V) | 4 - 42 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 4 |
| Length (mm) | 4 |
| Linear Output | Yes |
| MOQ | 250 |
| Output Current Max (A) | 1 |
| Outputs (#) | 4 |
| Parametric Applications | Automotive HD Camera applications, ADAS |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Price (USD) | $2.156 |
| Processor Name | RH850 P1M |
| Processor Supplier | Renesas |
| Product Type | MCU |
| Qualification Level | Automotive |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 2.2 - 2.2 |
| Temp. Range (°C) | -40 to +125°C |
| Thickness (mm) | 0.9 |
| Total step-down DC/DC converter channels (#) | 4 |
| USB-Power Management | No |
| Width (mm) | 4 |
The RAA271082 is a versatile multi-rail power IC comprised of a primary high voltage synchronous buck regulator, two secondary low voltage synchronous buck regulators, and an LDO regulator. It offers four overvoltage and undervoltage monitors, I2C communications, a general-purpose I/O pin, and a dedicated reset output/fault indicator. RAA271082 was designed using an ASIL D ISO 26262 development process and is intended to meet ASIL B device metrics. The RAA271082 includes a second bandgap reference for the OV/UV monitors, built-in self-test at power-up, independent OV/UV monitoring, and continuous CRC error checking on internal registers and I2C communications.
Requiring few external components and minimal board space, the RAA271082 provides a high-density power solution. It offers an extensive feature set configured using internal One-Time Programmable (OTP) memory. Nearly all device options, such as each output voltage selection, power sequencing, and OV/UV thresholds, are internally configured and require no external components for selection. The regulators also offer internal compensation. The bucks are synchronous to achieve high efficiency and are capable of operating in harsh environments requiring high ambient temperatures.
The RAA271082 is available in a 4mm x 4mm 24-lead Step Cut QFN (SCQFN) package with an exposed pad for improved thermal performance. It is AEC-Q100 qualified to Grade 1 and operates across an ambient temperature range of -40°C to 125°C and is electrically specified across a junction temperature range of -40°C to 150°C.