Overview
The RTKA271082DE0000BU evaluates the performance of the RAA271082 Automotive PMIC with three synchronous buck regulators and one low dropout linear regulator. The evaluation board is intended for use in point-of-load automotive applications, including camera systems, with 4.5V to 42V input supply range.
Features
- VIN operating range from 4.0 to 42V
- Start range 4.5 to 42V
- Three synchronous bucks with internal compensation and one LDO
- Fixed Frequency 2.2MHz
- Over-temperature, overcurrent, overvoltage
Sample & Buy
RTKA271082DE0000BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $119.50Budgetary Price
Support
Support Communities
- RAA271082 demo
Where can I find the demo routine for RAA271082?
Jul 5, 2024
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.