Skip to main content
Renesas Electronics Corporation

Isolated Motor Drive Power Stage

Overview

Description

The isolated motor drive power stage supports high-performance motor-drive applications up to approximately 3kW using GaN technology. It combines inverter, isolated gate drive, sensing, protection, and auxiliary power functions for efficient power conversion and robust isolation between control and power domains.

The inverter stage implements SuperGaN FETs in a three-phase bridge topology, with built-in protection and feedback functions, including current measurement, phase-voltage monitoring, temperature sensing, and position and Hall sensor inputs. These inputs are transferred through isolation amplifiers to an external motor control processor that provides flexibility for implementing application-specific control algorithms and PWM generation.

System Benefits:

  • Full isolation between the control and power domains improves robustness, safety, and suitability for high-voltage motor-drive applications.
  • GaN-based inverter stage enables high-efficiency operation and evaluation at higher switching frequencies.
  • Fast fault response with overcurrent and short-circuit protection is implemented through a dedicated hardware protection path independent of MCU processing.
  • Auxiliary power architecture derived directly from the 400V DC bus generates all hot-side and cold-side supply rails without requiring an external low-voltage auxiliary input.
  • Enables direct reuse of the existing motor control software environment and supports future migration to Renesas motor control platforms.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS223: WEBLine Arrow.469Line Arrow.470Line Arrow.481Dotted LineConnectorSheet.8Sheet.9Sheet.10Sheet.11400VDC400VDC400VDCDC LinkDC LinkDC LinkBLDC MotorSquare.40Inductor.10Sheet.17Sheet.18Sheet.19Inductor.14Sheet.21Sheet.22Sheet.23Inductor.18Sheet.25Sheet.26Sheet.27Dynamic connectorDynamic connector.27Dynamic connector.25SquareSheet.32Square.41Sheet.34Sheet.35Sheet.36Line Arrow.223Line Arrow.179Vertical Wire Bundle.180666Sheet.184Vertical Wire Bundle.224333Sheet.302Connector ArrowLine ArrowLine Arrow.344Line Arrow.345Tri component.194Component block.745Component block.631Current Sense AmplifierCurrent Sense AmplifierCurrent Sense AmplifierConnector Arrow.35415V15V15VConnector Arrow.371Line Arrow.389Connector Arrow.3948V8V8VConnector Arrow.3975V5V5VTri component.194.410Component block.745Component block.631PhotocouplerPhotocouplerPhotocouplerIsolation BoundaryIsolation BoundaryIsolation BoundaryConne
ctorC o n n e c t o rCONNECTORVertical Wire Bundle333Sheet.425Vertical Wire Bundle.437444Sheet.439Vertical Wire Bundle.440333Sheet.442Line Arrow.445Line Arrow.446Vertical Wire Bundle.463444Sheet.465Vertical Wire Bundle.466333Sheet.4685V5V5V3.3VIso3.3VIso3.3VIsoVertical Wire Bundle.473666Sheet.475Line Arrow.482Line Arrow.483Line Arrow.484Line Arrow.485WS223WS223WS223Connector Arrow.491Temperature SensorTemperature SensorTemperature SensorAlternative Position Sensor (Hall, Encoder, Resolver, etc.)Alternative Position Sensor (Hall, Encoder, Resolver, etc.)Alternative Position Sensor (Hall, Encoder, Resolver, etc.)Connected signals lineQuad component.197Component block.751Component block.747Component block.748Isolation AmplifierIsolation AmplifierIsolation AmplifierLine Arrow.426Vertical Wire Bundle.434444Sheet.436Line Arrow.444Vertical Wire Bundle.460444Sheet.462Negative Power RailLine.758Line.7593.3VNon-Iso3.3VNon-Iso3.3VNon-IsoLine Arrow.5133.3VIso3.3VIso3.3VIsoLine Arrow.5153.3VNon-Iso3.3VNon-Iso3.3VNon-IsoLine Arrow.5073.3VIso3.3VIso3.3VIsoLine Arrow.5093.3VNon-Iso3.3VNon-Iso3.3VNon-IsoLine Arrow.5443.3VIso3.3VIso3.3VIsoTri component.194.551Component block.745Component block.631Isolation AmplifierIsolation AmplifierIsolation AmplifierLine Arrow.555Vertical Wire Bundle.556333Sheet.558Connector Arrow.560Connector Arrow.561Horizontal Wire Bundle.562Communication Lines B.795333Line Arrow.565Line Arrow.5743.3VNon-Iso3.3VNon-Iso3.3VNon-IsoLine Arrow.5763.3VIso3.3VIso3.3VIsoPower Stage BoardPower Stage BoardPower Stage BoardLine Arrow.5813.3VNon-Iso3.3VNon-Iso3.3VNon-IsoHorizontal Wire Bundle.585Communication Lines B.795333Line Arrow.5883.3VNon-Iso3.3VNon-Iso3.3VNon-IsoConnector 1.596Connector Arrow.598Tri component.1005Component block.745Component block.631Half-Bridge Gate DriverHalf-Bridge Gate DriverHalf-Bridge Gate DriverLine Arrow.1006Connector Arrow.1007Horizontal Wire BundleCommunication Lines B.795333Quad component.1011Component block.751Component block.747Component block.748PhotocouplerPhotocouplerPhotocouplerLine Arrow.5393.3VIso3.3VIso3.3VIsoLine Arrow.101615VNon-Iso15VNon-Iso15VNon-IsoLine Arrow.1018Buck ConverterBuck ConverterBuck ConverterBuck ConverterBuck ConverterBuck ConverterIsolated AC/DCIsolated AC/DCIsolated AC/DCBuck ConverterBuck ConverterBuck ConverterConnector Arrow.427Protection Logic - GreenPAKProtection Logic: GreenPAKProtection Logic:GreenPAKPhotocoupler x6Photocoupler x6Photocoupler x6Inductive Position SensorInductive Position SensorInductive Position SensorSheet.1019Motor Control ProcessorMotor Control ProcessorMotor Control ProcessorPWMPWMPWMADCADCADCADCADCADCSCISCISCIADCADCADCSheet.1020GaN FETsGaN FETsGaN FETsN-Channel Depletion MOSFETSheet.190Sheet.191Sheet.192Sheet.193Sheet.194Sheet.195Sheet.196Sheet.197Sheet.198Sheet.199Sheet.200Sheet.201Connect.50Sheet.203Sheet.204Sheet.205N-Channel Depletion MOSFET.49Sheet.207Sheet.208Sheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Connect.50Sheet.220Sheet.221Sheet.222Line.223N-Channel Depletion MOSFET.100Sheet.226Sheet.227Sheet.228Sheet.229Sheet.230Sheet.231Sheet.232Sheet.233Sheet.234Sheet.235Sheet.236Sheet.237Connect.50Sheet.239Sheet.240Sheet.241N-Channel Depletion MOSFET.117Sheet.243Sheet.244Sheet.245Sheet.246Sheet.247Sheet.248Sheet.249Sheet.250Sheet.251Sheet.252Sheet.253Sheet.254Connect.50Sheet.256Sheet.257Sheet.258Line.134N-Channel Depletion MOSFET.140Sheet.262Sheet.263Sheet.264Sheet.265Sheet.266Sheet.267Sheet.268Sheet.269Sheet.270Sheet.271Sheet.272Sheet.273Connect.50Sheet.275Sheet.276Sheet.277N-Channel Depletion MOSFET.157Sheet.279Sheet.280Sheet.281Sheet.282Sheet.283Sheet.284Sheet.285Sheet.286Sheet.287Sheet.288Sheet.289Sheet.290Connect.50Sheet.292Sheet.293Sheet.294Line.174LineLine.489Line.490Phase Voltage & VDC SensingPhase Voltage & VDC SensingPhase Voltage & VDC SensingLow-Side Switch Current SensingLow-Side Switch Current SensingLow-Side Switch Current Sensing
Exiting Interactive Block Diagram

News & Blog Posts