Features
- 600V HS/LS driver with 150mA @ 12V output optimized for SuperGaN FETs and MOSFETs
- ±50V/ns common‑mode transient immunity (CMTI)
- Ultra‑low power consumption
- Switching frequency up to 500kHz
- Interlocking function for shoot‑through protection
- UVLO protection for both channels
Description
The RRW40120 is a high‑voltage, high‑frequency gate driver for high‑side (HS) and low‑side (LS) switching devices optimized for Renesas SuperGaN® FETs and conventional power MOSFETs. The device integrates independent HS and LS drivers with separate input signals for maximum control flexibility. Both channels operate independently with matched propagation delay to support precise timing in high‑performance power‑conversion systems.
The RRW40120 is suitable for circuits requiring coordinated HS and LS switching in topologies such as LLC, active‑clamp flyback, full‑bridge, inverter, and various flyback, forward, and resonant converter designs.
The device accepts CMOS/TTL‑compatible control signals for straightforward interfacing with a wide range of controllers and microcontrollers. It also includes under‑voltage lockout (UVLO) and interlocking protection to ensure reliable operation.
Parameters
| Attributes | Value |
|---|---|
| Bootstrap Supply Voltage (Max) (V) | 600 |
| VBIAS (Max) (V) | 7.7, 8 |
| Peak Pull-up Current (A) | 0.15, 1.2 |
| Peak Pull-down Current (A) | 1, 1.5 |
| Turn-On Prop Delay (ns) | 50 |
| Turn-Off Prop Delay (ns) | 50 |
| Rise Time (μs) | 50 |
| Fall Time | 10, 10ns |
| Temp. Range (°C) | -40 to +125°C |
| Input Logic Level | 5V |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOIC-14 | 8.75 x 6.20 x 1.75 | 14 | 1.27 |
Application Block Diagrams
| Isolated Motor Drive Power Stage Isolated GaN-based three-phase inverter motor drive power stage for high-performance motor applications up to 3kW. | |
| 400VDC, 2kW+ GaN Half-Bridge Arduino Shield 400V GaN half-bridge Arduino shield enabling high-efficiency AC/DC power conversion up to 2kW with scalable prototyping. | |
| Smart Streetlight A networked IoT streetlight with sensor‑based brightness control, real‑time data sharing, and remote management for safer, more energy‑efficient cities. | |
| 240W AC/DC Power Adapter Compact 240W GaN AC/DC adapter delivering efficient, stable power for high-performance systems. | |
| 270W AC/DC Power Adapter High‑efficiency 270W GaN AC/DC adapter with wide input range and adjustable DC output. | |
| 300W Lighting Power & Control Platform 300W GaN-powered platform delivering efficient, dimmable lighting for diverse applications. | |
| 240W USB PD AC/DC Adapter High-efficiency 240W AC/DC adapter with USB PD 3.2 EPR output. | |
| Induction Heating Rice Cooker Scalable induction heating rice cooker platform delivering efficient, uniform cooking across single- and triple-block GaN architectures. |
Additional Applications
- Rapid‑Charging AC/DC Adapters
- TV Power
- Power Tools
- SSL Applications
- Motor Control
Applied Filters: