Skip to main content
Renesas Electronics Corporation

Overview

Description

The Renesas Starter Kit for RL78/G14 is intended as a user-friendly introductory and evaluation tool for the RL78/G14 microcontroller. The board provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging using CubeSuite+.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run, only minutes after opening the box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Note: CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

Features

  • Renesas microcontroller programming
  • User code debugging
  • User circuitry, such as switches, LEDs, and a potentiometer
  • Sample application
  • Sample peripheral device initialization code

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. Cubesuite 3.00. assert and printf/putchar

    ... Debug" manuals but unfortunately I couldn't fix it. I've tried to just add an assert in the beginning of the main function in one of the demo programs for the RL78/G14 starter kit board that I´m using with no success. What can be failing here?

    Apr 1, 2015
  2. Toggle LED using push button

    I want to toggle an led using input from a push button. MCU-->R5F104BC LED-->P61 Push Button-->P60 I want to turn the LED ON on the first press of the push button and On the second press wanted to OFF the LED. Can anyone help me out with ...

    May 23, 2023
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.