Overview
The US082-SSCALINTRPEVZ interposer board provides flexibility in connecting the resistance type ZSSC Pmod™ sensor to the SSC communication board for performing calibration. The use of an interposer board minimizes the risk of accidental wire disconnection and wiring errors. Additionally, using the interposer board offers a more reliable and secure connection, in contrast to using a jumper wire.
Features
- Compatible Pmod pinout
- Includes the Pmod connector on one side and a 50-pin dual-row socket header on the other side to plug into the SSC communication board
- Fast calibration setup
- Reduced wiring errors
Sample & Buy
US082-SSCALINTRPEVZ
ActiveAdd-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
SSC Communication Board
SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.