Skip to main content
Renesas Electronics Corporation

Overview

The ZSSC3240 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSSC3240 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSSC3240 IC mounted on the ZSSC324x evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer.

The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.

The evaluation kit software is available online as a free download.

Kit Contents

  • ZSSC324x evaluation board (ZSSC324xEVB)
  • SSC communication board (SSCCOMMBOARDV4P1C)
  • SSC sensor replacement board (SSCSENSORREPBDV2P0)
  • ZSSC3240 IC samples (5 pcs.)
  • USB cable

Features

  • I²C, SPI, and OWI communication interfaces enable quick and easy configuration and calibration of the ZSSC324x SSC.
  • The ZSSC324x evaluation board supports direct connection to a user sensor module or to the SSC sensor replacement board (SRB).
  • A potentiometer on the SRB controls a voltage that simulates a sensor signal ranging from 2mV to 110mV, which can be applied to the analog front end of the ZSSC324x (INP and INN pins) for evaluation of basic features or for demonstrating a dry-run calibration.
  • Modular design allows reuse of kit components for evaluation of select ZSSC324x products.
  • Clamshell 24-PQFN socket for ZSSC324x IC under test (DUT) facilitates testing multiple DUTs without soldering.

Products in the Design

Sample & Buy

ZSSC3240 Evaluation Kit

ZSSC3240KIT
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
SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

SSC Replacement Board

SSC-SRB Active
Simulate variable sensor signals during early development and calibration. Enables dry‑run evaluation while sensor hardware is still in development.

One-Wire Current Loop Add-On Board for ZSSC32xx

Extend ZSSC32xx evaluation kits with hardware support for 4–20 mA current loop and one-wire communication.

Videos & Training

Support

Support Communities

  1. [ZSSC3240KIT] After calibration, OWI communication does not work

    Q1) After calibration by using ZSSC3240KIT, OWI communication does not work. [Start Measurement] So I changed the chip as new. It is working well. I2C communication works fine regardless of calibration. I think there is some software OWI lock after calibration. Or do I need to type some command for ...

    Nov 7, 2025
  2. About ZSSC3240 Evaluation Software

    Where can I find ZSSC3241 Evaluation Software?

    Jun 26, 2023
  3. ZSSC3240 – why the 4–20 mA current loop is not working

    Available:ZSSC3240KITZSSC324x Evaluation Kit User Manual.pdfREN_ZSSC3241-Current-Loop-Application-Note_APN_20241204.pdfConnections:P1 – power supply 12 VJ10 – pins 2–3 – AOUTJ11 – pin 2 – +12 VJ12 – pins 2–3 – 12 VJ13 – pins 1–2 – internal shunt resistorSoftware:ZSSC3240_Evaluation_SW_v3.52NVM configuration according to Note_APN_20241204 ...

    Jan 13, 2026