Overview
Additional Details
Product Lineup
Data flash driver for RX family
Data flash driver (standard version) for R8C/2x, R8C/1x, and M16C/Tiny Series (only for data flash embedded microcontrollers)
Data flash driver (small version) for R8C/2x, R8C/1x, and M16C/Tiny Series (only for data flash embedded microcontrollers)
Support
Support Communities
- data flash driver application note (M3S-DATFA)
I'm looking for M3S-DATFA application note i need to work on the same kind if any one has the same, please share it with me.Thanks and regards.
Sep 21, 2011 - RH850 KM-S1 data flash driver code
Hello, please provide driver code for data flash. thank you
Dec 29, 2023 - RL78/G22 data flash driver
I'd like to try the data flash driver available in the smart configurator but it gives an error. What's the issue?
Sep 26, 2023
Knowledge Base
- There are no errors that appeared when using NC30 V.5 or earlier. Why?"
... /30 Series, M16C/Tiny Series, and M16C/20 Series" (M3S-MMCSLBM) "Multimedia Card/SD Memory Card for R8C Family" (M3S-MMCSLBR) "Data Flash Driver for M16C/60 Series and M16C/50 Series" (M3S-DATFJ) The conversion method of the object format and the linkage ...
Oct 5, 2012 - RA Family: Data Flash memory rarely fails to erase or write when using the FSP driver
... workarounds described in this Technical Update: Workaround 1: Modify the clock settings to satisfy the conditions specified in the document. Workaround 2: Review the FSP driver implementation and insert a DSB (Data Synchronization Barrier) instruction at the relevant location. Workaround 3: Disable interrupts during flash erase and write operations. Suitable ...
Sep 22, 2025 - How to create a project from scratch to use the Renesas Flash Driver RL78 Type 01 on RL78/G2x devices ?
... to use the Renesas Flash Driver RL78 Type 01 on RL78/G2x devices ? Answer: To create a project from scratch to use the Renesas Flash Driver RL78 Type 01 on RL78/G2x devices, do the following steps: 1) Add the r_rfd_rl78_t01_dataflash and r_rfd ...