Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/2F Group is supported only for customers who have already adopted these products. The RL78/I1A Group is recommended for new designs.

The R8C/2E Group and R8C/2F Group of single-chip MCUs incorporates the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs also use an anti-noise configuration to reduce emissions of electromagnetic noise and are designed to withstand EMI. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. Furthermore, the R8C/2F Group has on-chip data flash (1KB × 2 blocks). The difference between the R8C/2E Group and R8C/2F Group is only the presence or absence of data flash. Their peripheral functions are the same.

Applications

  • Electronic Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Equipment
Part NumberStatusSamplesStockRoHSPackage
R5F212F2DFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F212F2DFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F212F2NFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F212F2NFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F212F4DFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F212F4DFP#W4ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP
R5F212F4NFP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP
R5F212F4NFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP

Support Communities

  1. Data flash, I'm lost

    Good morning,I tried many things to write and read a value in the data flash of the R8C/2F.I use the Flash_API_R8C to write in the data flash and I don't know how to read the data. I hope it is written, but I ...

    Sep 9, 2009

Knowledge Base

  1. (R8C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Jun 19, 2006
  2. Can a parallel programmer verify the program in condition the ROM code protect is enabled?

    The ROM code protect is enabled at the first MCU reset after setting the ROM code protect function. If there is no reset after writing the program, the program can be verified. Contact the parallel programmer manufacturer for programmer specifications.

    Dec 26, 2017
  3. What is the reason of reset caused by the watchdog timer?

    The RAM is also initialized in the start-up file (ncrt0.a30). It might need several tens of milliseconds to initialize the RAM because of the low-speed on-chip oscillator clock divided by 8 is automatically selected as the CPU clock after reset. Therefore, please refresh the watchdog timer ...

    Dec 26, 2017
View All Results from Knowledge Base (9)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources