Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R32C/116, R32C/117, R32C/118 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Car Audio
  • Metering
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F64175DFB#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001640KB384KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64175DFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001640KB384KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64175DFD#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001640KB384KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64175DFD#UBObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPR32C/1001640KB384KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64175PFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001640KB384KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64175PFD#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001640KB384KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64176DFB#2BNRNDN/A2029 JanIn StockContactLFQFP1ku | $15.43R32C/1001640KB512KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85JAPANJAPAN
R5F64176DFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001640KB512KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64176DFD#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001640KB512KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64176DFD#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001640KB512KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64176PFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001640KB512KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64176PFD#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001640KB512KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64177DFB#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001648KB640KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64177DFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001648KB640KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64177DFD#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001648KB640KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64177DFD#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001648KB640KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64177PFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001648KB640KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64177PFD#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001648KB640KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64178DFB#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001663KB768KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64178DFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001663KB768KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64178DFD#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001663KB768KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64178DFD#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001663KB768KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64178PFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001663KB768KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64178PFD#UBObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPR32C/1001663KB768KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64179DFB#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001663KB1024KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64179DFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001663KB1024KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64179DFD#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001663KB1024KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64179DFD#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001663KB1024KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64179PFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001663KB1024KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F64179PFD#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001663KB1024KB8KB144#50MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F6417ADFB#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001620KB256KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F6417ADFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001620KB256KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F6417BDFB#2BNRNDN/A2029 JanOut of StockContactLFQFPR32C/1001620KB128KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85
R5F6417BDFB#UBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPR32C/1001620KB128KB8KB100#50MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No-40 to +85

Knowledge Base

  1. Is it possible to use both CTS and RTS functions?

    Yes, it is possible to use both functions. When CTS signal and RTS signal of the serial interfaces (UART) are assigned to multiple pins, each signal can be assigned to a different pin. Each group has different usable channels of UART: R32C/116, R32C/117, and R32C/ ...

    Mar 29, 2013
  2. Is it OK to use RXD pin as general I/O using synchronous serial interface

    Yes, it is possible. In this case, make sure to set the RE bit in the UiC1 register to 0 (reception disabled).

    Mar 29, 2013
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources