Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/L36A, R8C/L36B Group is supported only for customers who have already adopted these products. The RL78/L12, L13 Groups are recommended for new designs.

The R8C/L35M Group, R8C/L36M Group, R8C/L38M Group, and R8C/L3AM Group of single-chip MCUs incorporate the R8C CPU core, which implements a powerful instruction set for a high level of efficiency and supports a 1Mb address space, allowing execution of instructions at high speed. In addition, the CPU core integrates a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, helps reduce the number of system components. These groups have data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Products
Part NumberStatusSamplesStockRoHSPackageCarrier Type
R5F2L367BDFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F2L367BDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTape
R5F2L367BNFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F2L367BNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTape
R5F2L368BDFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F2L368BDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTape
R5F2L368BNFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F2L368BNFP#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPTape
R5F2L36ABDFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F2L36ABDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTape
R5F2L36ABNFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F2L36ABNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTape
R5F2L36CBDFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F2L36CBDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTape
R5F2L36CBNFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
R5F2L36CBNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPTape
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources