Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M16C/63 Group is supported only for customers who have already adopted these products. The RX130, RX651 Groups are recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F363A6DFA#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601612KB128KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F363A6DFB#30NRNDN/A2029 JanOut of StockContactLFQFPM16C/601612KB128KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F363A6DFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB128KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F363A6NFA#U0NRNDN/A2029 JanOut of StockContactQFPM16C/601612KB128KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363A6NFB#30NRNDN/A2029 JanOut of StockContactLFQFPM16C/601612KB128KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363A6NFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB128KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363A6NLG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAM16C/601612KB128KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363AEDFA#U0NRNDN/A2029 JanOut of StockContactQFP1ku | $8.8M16C/601620KB256KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINA, JAPANJAPAN
R5F363AEDFB#30NRNDN/A2029 JanOut of StockContactLFQFP1ku | $10.03M16C/601620KB256KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R5F363AEDFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F363AENFA#U0NRNDN/A2029 JanIn StockContactQFP1ku | $8.48M16C/601620KB256KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINA, JAPANJAPAN
R5F363AENFB#30NRNDN/A2029 JanIn StockContactLFQFP1ku | $7.73M16C/601620KB256KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
R5F363AENFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363AENLG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAM16C/601620KB256KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363AKDFA#U0NRNDN/A2029 JanIn StockContactQFP1ku | $9.87M16C/601631KB384KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINA, JAPANJAPAN
R5F363AKDFB#30NRNDN/A2029 JanIn StockContactLFQFP1ku | $9.54M16C/601631KB384KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R5F363AKDFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB384KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F363AKNFA#U0NRNDN/A2029 JanOut of StockContactQFP1ku | $9.56M16C/601631KB384KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINA, JAPANJAPAN
R5F363AKNFB#30NRNDN/A2029 JanOut of StockContactLFQFPM16C/601631KB384KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363AKNFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB384KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363AKNLG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAM16C/601631KB384KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363AMDFA#U0NRNDN/A2029 JanOut of StockContactQFP1ku | $10.93M16C/601631KB512KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINA, JAPANJAPAN
R5F363AMDFB#30NRNDN/A2029 JanIn StockContactLFQFP1ku | $13.66M16C/601631KB512KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R5F363AMDFB#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB512KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F363AMNFA#U0NRNDN/A2029 JanOut of StockContactQFP1ku | $10.61M16C/601631KB512KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINA, JAPANJAPAN
R5F363AMNFB#30NRNDN/A2029 JanIn StockContactLFQFP1ku | $10.26M16C/601631KB512KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
R5F363AMNFB#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB512KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363AMNLG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAM16C/601631KB512KB8KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363B6DFE#30NRNDN/A2029 JanOut of StockContactLFQFP1ku | $7.07M16C/601612KB128KB8KB80#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R5F363B6DFE#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB128KB8KB80#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F363B6NFE#30NRNDN/A2029 JanOut of StockContactLFQFPM16C/601612KB128KB8KB80#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363B6NFE#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB128KB8KB80#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363BEDFE#30NRNDN/A2029 JanOut of StockContactLFQFP1ku | $8.09M16C/601620KB256KB8KB80#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85CHINAJAPAN
R5F363BEDFE#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB8KB80#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-40 to +85
R5F363BENFE#30NRNDN/A2029 JanOut of StockContactLFQFPM16C/601620KB256KB8KB80#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85
R5F363BENFE#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB8KB80#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chYesYesNoNo-20 to +85

Support Communities

  1. M16C / 63 Boot-Mode

    I am new to this MCU and I will like to upgrade the Firmware of my R5F363AM using its bootloader in standard serial I/O mode . So far, I have configured the pins  (CNVSS, CE(P5_0),EPM(P5_5),RESET, CLK, TX, RX and BUSY) as required  using ...

    Sep 18, 2020
  2. M16C/63 I²C Bus

    Hello,   can i use the ports P9_0 (CLK3) and P9_2 (SOUT3) as I²C Bus?   Thanks in advance.

    Jun 28, 2017
  3. Tutorial or good example for the M16C/63

    Hi all, can anybody tell me a good tutorial or good examples to learn M16C/63. With examples i mean things like timer interrupts, key interrupts and so on...

    Jun 21, 2017
View All Results from Support Communities (7)

Knowledge Base

  1. (M16C,M32C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Feb 27, 2012
  2. Why do HEW stops when downloading even I entered the correct ID code?

    ... area may become undefined, as like with other non-maskable interrupts. Note that this setting is unnecessary in the M16C/50 series and the M16C/63, /64A, /65, /64C, /65C, /6B, /6C, /6S1 group. Countermeasure 2: When a non-maskable interrupt ...

    Dec 14, 2012
  3. Debugging is interrupted with Communication Timeout Error

    ... 60 series: The R8C1x series (excluding R8C/14~17), the R8C/2x series, and the M16C family (excluding M16C/50 series and M16C/63, /64A, /65, /6C groups) use the UART1 function for communication between the emulator and MCU during debugging. Therefore, using ...

    Dec 3, 2024
View All Results from Knowledge Base (7)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources