Skip to main content
Renesas Electronics Corporation

Electric & Hybrid Vehicles (EV/HEV)

As EVs and HEVs move from early adoption to mass market, developers face growing complexity in motor control, fast charging, secure communications, and battery management systems. Renesas simplifies development across the EV ecosystem with one-stop, highly compatible system solutions that combine MCUs, PMICs, analog, and power devices all supported by ASIL-capable platforms for applications including traction inverters, Level 1/2 chargers, DC fast charging stations, battery management systems, etc. Our turnkey solutions reduce R&D effort and accelerate time-to-market. With integrated digital power control, precision metering, connectivity, security, and HMI in a compact footprint and local engineering support, we help customers bring safe, efficient, and scalable EV solutions to market faster.

Faster Time-to-Market with "All-in-One" Solutions

Faster Time-to-Market with "All-in-One" Solutions

Our MCUs/MPUs integrate control, security, and HMI with Wi-Fi, Bluetooth® LE, NFC, and PLC for fast, connected EV design. Paired with Renesas hardware, software, and preferred partners, we reduce risk and speed time-to-market.

Optimized Inverter & Motor Control for EV Platform

Optimized Inverter & Motor Control for EV Platform

We deliver scalable motor control, high-efficiency xEV inverters, and compact X-in-1 power units combining inverter, charger, and DC/DC. Our solutions enable precise, safe, and efficient EV powertrains from 48V two-wheelers to 100kW-class xEVs.

Unified Portfolio Across Charging Types

Unified Portfolio Across Charging Types

We offer a broad and versatile range of solutions that address the full spectrum of EV charging needs—from onboard chargers and Level 1/2 units to DC fast charging stations and modular kiosks. Scalable and adaptable by design, our solutions seamlessly support a variety of use cases.

Automotive-Grade Safety and Reliability

Automotive-Grade Safety and Reliability

Our solutions uses devices that meet AEC-Q100 and ISO 26262 standards, ensuring functional safety and reliability across demanding EV application from charging infrastructure to inverter and motor control systems powering the traction systems.

Electric & Hybrid Vehicles (EV/HEV) Applications

High‑Power Density On‑Board Chargers

Compact, Efficient Charging for the Next Generation of EVs

High-power density on-board chargers (OBCs) enable faster EV charging in compact, lightweight designs that improve range and convenience. Using GaN and GaN BDS power devices with optimized thermal management, these systems deliver high efficiency, low losses, and smaller form factors. Intelligent control supports bidirectional charging and seamless grid interaction. Renesas power devices, MCUs/MPUs, and ready-made tools help accelerate development and simplify integration.

Automotive On-Board Charger (OBC) attached to an indoor garage wall with white electric car in the background.
Automotive EV On-Board Charger (OBC)

Level 2 EV Charging

Smart Home Charging

Renesas Level 2 EV charger solutions deliver efficient, reliable AC charging for homes, workplaces, and light-commercial applications. With secure connectivity, intelligent control, and scalable power management, Renesas helps simplify system design, improve charging performance, and enable safe, flexible charging experiences. These solutions support faster development, stronger integration, and a smoother path to EV charging systems that are ready for today’s and tomorrow’s needs.

White electric car connected to an EV charging station outside a residential home.
Residential EV Charging Station

Documentation

Videos & Training