Overview
Description
Designed for electric vehicles, this 400V, 3.3kW onboard charger (OBC) integrates HV-to-LV DC/DC conversion into a compact, high-power-density architecture. By using an integrated transformer, the design eliminates the need for a dedicated second transformer, reducing size, weight, and component count. The platform enables simultaneous charging of both the high-voltage traction battery and low-voltage battery, improving system efficiency and integration.
System Benefits:
- High-power-density architecture targets 1kW/L in an air-cooled design, enabling a more compact and lightweight EV charging system.
- Integrated OBC and HV-to-LV DC/DC functionality enables low-voltage battery charging during both charging and DC/DC operating modes, maximizing system utilization.
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Flyback Converter
Products
GaN FET
Products
GreenPAK
The automotive-grade GreenPAK™ programmable mixed-signal IC provides configurable glue logic, signal conditioning, fault monitoring, and hardware protection, enabling fast event detection and efficient coordination between power stages and the MCU.
Products
PMIC
Products
MCU
Products
MOSFET Driver
Products
MOSFET
Products
MOSFET
Products
MOSFET
Products
Gate Driver
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.