Overview
Description
The RL78/G23-64p Fast Prototyping Board, featuring the RL78/G23 microcontroller, is ideal for various prototype developments. It supports audio playback, LoRa and LoRaWAN-based wireless communication, and so on by sample code. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Uno and Grove interfaces, access to all microcontroller pins, and high scalability. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.
A 128-pin board is also available: RL78/G23-128p Fast Prototyping Board
Features
- Equipped with an RL78/G23 16-bit microcontroller (64-pin, ROM: 128KB, RAM: 16KB)
- Programs can be written and debugged via the COM Port communication by connecting it to a PC with a USB cable
- Able to access all the microcontroller pins
- Standard Arduino Uno and Grove interfaces
- Arduino library available
- Support for various RL78 software and tools
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
C Compiler Package for RL78 Family [CC-RL] C Compiler Package for RL78 Family [IDE: CS+, e² studio]
|
Compiler/Assembler | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
e² studio - information for RL78 Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
IAR Embedded Workbench for Renesas RL78 IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
7 items
|
Sample Code
Related Boards & Kits
RL78/G23 Inductive Proximity Sensor Shield Solution Board
The RL78/G23 Inductive Proximity Sensor Shield Solution Board is a plug-on expansion board for the RL78/G23 microcontroller 64-pin Fast Prototyping Board (FPB), and is specifically designed for prototyping of inductive proximity sensing applications. Simply hook this solution board to the 64-pin...
RL78/G23-128p Fast Prototyping Board (RL78/G23-128p FPB)
The RL78/G23-128p Fast Prototyping Board, featuring the RL78/G23 microcontroller, is ideal for various prototype developments. It supports AWS cloud connectivity via the Wi-Fi DA16600 module, OTA firmware updates, LoRa and LoRaWAN-based wireless communication, and so on by sample code. The...
Product Options
Applied Filters:
Support
Support Communities
Videos & Training
This video demonstrates how to import sketches using the RL78 Arduino library into e² studio, as well as how to build and debug them. By debugging in e² studio, you can obtain detailed information and verify the internal workings of the library, which is not possible with the Arduino IDE.
Related Resources
News & Blog Posts
Blog Post
Apr 1, 2025
|
Blog Post
May 30, 2023
|