Skip to main content
Renesas Electronics Corporation

Overview

The RL78/G23 Inductive Proximity Sensor Shield Solution Board is a plug-on expansion board for the RL78/G23 microcontroller 64-pin Fast Prototyping Board (FPB), and is specifically designed for prototyping of inductive proximity sensing applications. Simply hook this solution board to the 64-pin G23 FPB to jumpstart your evaluation without any additional tools. This winning bundle will enable you to immediately demonstrate the capabilities and suitability of RL78/G23 for inductive proximity sensing applications.

Features

  • Demonstrates a range of proximity and contactless rotation detection methods through three Inductive sensor types
  • Coreless planar-coil proximity button group with two sensors for HMI buttons or detection of conductive objects
  • Ferrite-cored wound-coil proximity sensor group with two sensors for the detection of conductive objects
  • Coreless planar-coil group with three sensors for detection and revolution counting of a rotating object, such as a shaft or index wheel
  • Provides additional expansion to the FPB through two Pmod™ connectors
  • Ultra-low-power detection, suitable for battery-powered long service-life applications

Products in the Design

Sample & Buy

RL78/G23 Inductive Proximity Sensor Shield Solution Board

Y-DKPROX-SENSOR-SHIELD-RL78G23

Obsolete
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RL78/G23-64p Fast Prototyping Board

Prototype IoT and embedded applications using the RL78/G23 with built‑in debugging and Arduino/Grove support. Designed for rapid development and wireless experimentation.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.