Features
- Ultra-low standby power (<20mW)
- No audible noise
- Low quiescent current (<80μA)
- Output voltage as low as 3.3V
- Low EMI with frequency dithering
- 7 Ld SOIC package
- Programmable PFM allows optimization of COUT for various standby power requirements
- Protection features: Short-Circuit Protection (SCP), Overload Protection (OLP), Overvoltage Protection (OVP), open feedback protection, and Over-Temperature Protection (OTP).
Description
The RAA223021 is a universal input AC/DC switching buck regulator with ultra-low standby power that features a 700V integrated MOSFET capable of delivering up to 12W output power. It supports output voltage as low as 5V.
The RAA223021 combines constant off-time control for heavy load and Pulse Frequency Modulation (PFM) for light-load operation. Constant off-time controls switching frequency above the audible frequency around 43kHz. PFM eliminates any potential audible noises while offering superior light-load efficiency and ultra low power consumption (<20mW at no load). The efficiency is achieved up to 80%. The built-in frequency dithering further reduces EMI noise spectrum.
The RAA223021 also features input brownout protection that prevents input circuitry from the overcurrent at low input voltage, and hiccup protections for output fault conditions such as short-circuit, overload, overvoltage, and open feedback.
The RAA223021 is available in a small 7 Ld SOIC package.
Parameters
| Attributes | Value |
|---|---|
| Output Power Max (W) | 12 |
| Topology | Non-isolated buck | Isolated Flyback |
| AC Input Voltage (Min) (V) | 20 |
| AC Input Voltage (Max) (V) | 305 |
| DC Output Voltage (Min) (V) | 3.3 |
| DC Output Voltage (Max) (V) | 54 |
| Switching Frequency (KHz) | 43 - 43 |
| Control Type | Constant off-time PFM |
| RDS (ON) (Ohms) | 4 |
| ISW (Typical) (mA) | 1100 |
| Temp. Range (°C) | -40 to +125°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICN | 8.7 x 3.9 x 0.00 | 7 | 1.3 |
Application Block Diagrams
| Scalable Oven Platform Scalable oven platform enabling flexible HMI, connectivity, advanced cooking functions, and predictive maintenance across value to premium designs. | |
| 400VDC, 2kW+ GaN Half-Bridge Arduino Shield 400V GaN half-bridge Arduino shield enabling high-efficiency AC/DC power conversion up to 2kW with scalable prototyping. | |
| 3.6kW Vienna Rectifier 3.6kW three-phase GaN-based Vienna rectifier for high-efficiency AC/DC conversion with low THD, near-unity power factor, and regulated DC bus. | |
| High-Power 10.5kW Motor Control The high-power motor control system supports 10.5kW with efficient MCU management and flexible connections. | |
| 400V/2kW Synchronous Motor Controller with HMI Controller 400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply. | |
| Smart Compost Maker Smart compost maker design featuring Wi-Fi, motor drive, and touch control for fast and efficient prototyping. | |
| Unified Speed Control Platform for BLDC Ceiling Fans A unified platform for BLDC ceiling fans offers diverse speed control options reducing inventory and BOM costs. | |
| Portable EV Charger Portable DC charger for EVs powered by 48V battery stacks, featuring Bluetooth connectivity. | |
| High-Wattage AC/DC Power Adapter This AC/DC power adapter charger features PFC for stability, ZVS controller, and easy configuration. | |
| High-Efficiency Induction Heaters High-efficiency induction technology for rapid, uniform heating with energy-saving features. | |
| Triac-Based Motor Controller Triac-based motor controllers offer cost-effective, reliable AC motor control with easy integration for small systems. |
Additional Applications
- Home appliances
- Home automation, IoT, and sensors
- Metering and Industry control
- Bias power
Applied Filters: